TDK Electronics · TDK Europe

Snap-in, Multi Pin, Large Size Capacitors

 Intro Pic

The capacitors with snap-in and multi-pin terminals are perfect for easy mounting on the PCB of the application and are designed to be compact, to carry high currents and mainly to find its application like power supplies for servers, telecommunications and industrial applications, as well as UPS systems, medical devices, photovoltaic inverters and frequency converters. With their robustness in relation to fast charging and discharging cycles, the high requirements in servo drive applications are also fulfilled. The large size aluminum electrolytic capacitors are qualified based on AEC-Q 200. The high voltage series are typically used in On board charger applications. Due to the compact design and high ripple current capability compact capacitor banks can be realized.



Get data sheets and search

PDF Lower category temperature (°C) Upper operating temperature (°C) Rated capacitance (µF) Rated voltage (V DC) Type
-55 125 2000 - 27000 25 - 63 B41605
-40 105 82 - 680 450 B43654
-40, -25 105 68 - 820 400 - 500 B43268
new
-25 105 120 - 820 450 B43656
-25 105 100 - 820 450 - 500 B43649
-25 105 270 - 820 450 B43652
--- 85 220 - 3300 385 - 500 B43512
--- 105 270 - 1800 400 - 450 B43516
--- 85 270 - 2700 350 - 450 B43513
--- 105 440 - 3080 450, 475 B43661
--- 105 160 - 1960 450, 475 B43645
--- 105 460 - 1320 450, 475 B43660
--- 105 80 - 2060 420 - 500 B43658
--- 105 80 - 2060 420 - 500 B43657
--- 105 140 - 1440 420 - 475 B43659
--- 105 90 - 940 475, 500 B43655
--- 105 56 - 2200 200 - 500 B43547
--- 85 680 - 3900 400, 450 B43612
--- 85 270 - 1800 550, 600 B43611
--- 85 330 - 3900 400, 450 B43610
--- 105 270 - 3300 400 - 550 B43613
--- 105 120 - 1000 450 B43647
--- 105 47 - 2700 200 - 500 B43644
--- 105 100 - 3300 200 - 450 B43643
--- 105 82 - 3300 200 - 500 B43642
--- 105 120 - 1200 400 - 450 B43641
--- 105 82 - 3300 200 - 450 B43640
--- 85 82 - 2700 200 - 450 B43634
--- 85 100 - 3300 200 - 450 B43630
--- 85 56 - 2200 200 - 450 B43624
--- 105 68 - 820 400 - 500 B43548
--- 105 68 - 820 400 - 500 B43545
--- 105 47 - 2700 200 - 550 B43544
--- 105 820 - 56000 10 - 100 B41252
--- 105 56 - 2700 200 - 450 B43509
--- 85 47 - 2200 200 - 600 B43541
--- 85 1200 - 68000 10 - 100 B41231

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Overview of types
  • Major applications
  • General technical information
  • Quality and environment
  • Selection chart
  • Overview
  • General
  • Accessories
  • Cautions and warnings

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.



Get in contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Follow us on

LinkedIn X (Twitter)