TDK Electronics · TDK Europe

High-Voltage Contactors

Gas-filled contactors for high voltage DC switching

 Intro Pic

Get Data Sheets and Search

PDF Nominal coil voltage (V DC) Max. operating voltage (V DC) Continuous operating current (A) Coil type Auxiliary contact Type
- - - --- --- Accessory Cover shield
new
12, 24 1000 150 - 250 Single Coil No HVC43
12 1000 500 Dual Coil Yes HVC500B-12SE
12 1000 500 Single Coil Yes HVC500B-12S
12 1000 500 Dual Coil No HVC500B-12E
12 900 500 Single Coil No HVC500B-12
12 1000 500 Single Coil No HVC500B-12
12 1000 300 Dual Coil Yes HVC300A-12SE
12 1000 300 Single Coil Yes HVC300A-12S
12 1000 300 Dual Coil No HVC300A-12E
12 1000 300 Single Coil No HVC300A-12
12 900 300 Single Coil No HVC300A-12
12 1000 200 Dual Coil Yes HVC200A-12SE
12 1000 200 Single Coil Yes HVC200A-12S
12 1000 200 Dual Coil No HVC200A-12E
12 900 200 Single Coil No HVC200A-12
12 1000 200 Single Coil No HVC200A-12
12 900 135 Single Coil No HVC135A-12
24 1000 500 Dual Coil Yes HVC500B-24SE
24 1000 500 Single Coil Yes HVC500B-24S
24 1000 500 Dual Coil No HVC500B-24E
24 1000 500 Single Coil No HVC500B-24
24 900 500 Single Coil No HVC500B-24
24 1000 300 Dual Coil Yes HVC300A-24SE
24 1000 300 Single Coil Yes HVC300A-24S
24 1000 300 Dual Coil No HVC300A-24E
24 900 300 Single Coil No HVC300A-24
24 1000 300 Single Coil No HVC300A-24
24 1000 200 Dual Coil Yes HVC200A-24SE
24 1000 200 Single Coil Yes HVC200A-24S
24 1000 200 Dual Coil No HVC200A-24E
24 900 200 Single Coil No HVC200A-24
24 1000 200 Single Coil No HVC200A-24
24 900 135 Single Coil No HVC135A-24

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.


Explore More

Gas-filled contactors for high voltage DC switching

More 

Product Resources


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Follow us on

LinkedIn Twitter