TDK Electronics · TDK Europe

Power Capacitors

Number of hits: 27
PDF Inventory Ordering code Application Style Rated capacitance (µF) Number of phases Rated voltage (V DC) Rated current, max. (A) Peak current, max. (A) Surge current (kA) Terminals Dimensions (mm) Type
B25632E0137K900 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 130 1 900 60 2.4 7.2 Female, M5 84.5x69.5 B25632
B25632E0906K900 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 90 1 900 55 2.5 7.5 Female, M5 84.5x54.5 B25632
B25632E1656K400 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 65 1 1400 55 1.8 5.4 Female, M5 84.5x69.5 B25632
B25632E1486K300 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 48 1 1300 50 1.9 5.8 Female, M5 84.5x54.5 B25632
B25632E1486K600 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 48 1 1600 50 1.5 4.5 Female, M5 84.5x69.5 B25632
B25632E2206K000 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 20 1 2000 40 1.2 3.7 Female, M5 84.5x54.5 B25632
B25632E1726K100 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 72 1 1100 50 2.2 6.6 Female, M5 84.5x54.5 B25632
B25632E1756K300 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 75 1 1300 55 1.9 5.8 Female, M5 84.5x69.5 B25632
B25632B0187K800 DC link,  Low ESL,  Snubber MKP DC LSI 180 1 800 60 2.2 6.7 Female, M5 85x65 B25632
B25632E1856K200 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 85 1 1200 55 2 6 Female, M5 84.5x69.5 B25632
B25632E0147K700 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 140 1 600 55 1.5 4.6 Female, M5 84.5x54.5 B25632
B25632B0307K600 DC link,  Low ESL,  Snubber MKP DC LSI 300 1 600 60 2.9 8.7 Female, M5 85x65 B25632
B25632E0217K700 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 210 1 600 60 1.5 4.6 Female, M5 84.5x69.5 B25632
B25632E0277K600 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 270 1 600 60 1.4 4.2 Female, M5 84.5x69.5 B25632
B25632E0167K800 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 160 1 800 60 2 5.9 Female, M5 84.5x69.5 B25632
B25632E1556K200 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 55 1 1200 50 2 6.1 Female, M5 84.5x54.5 B25632
B25632B1127K100 DC link,  Low ESL,  Snubber MKP DC LSI 120 1 1100 55 2.2 6.6 Female, M5 85x65 B25632
B25632E0187K600 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 180 1 600 55 1.4 4.2 Female, M5 84.5x54.5 B25632
B25632E1167K000 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 160 1 1000 55 2 5.9 Female, M5 84.5x69.5 B25632
B25632E1306K600 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 30 1 1600 45 1.5 4.4 Female, M5 84.5x54.5 B25632
B25632E1117K100 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 110 1 1100 55 2.2 6.7 Female, M5 84.5x69.5 B25632
B25632E0117K800 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 110 1 800 55 2.1 6.2 Female, M5 84.5x54.5 B25632
B25632E2306K000 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 30 1 2000 45 1.2 3.5 Female, M5 84.5x69.5 B25632
B25632E1406K400 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 40 1 1400 50 1.7 5.2 Female, M5 84.5x54.5 B25632
B25632E1366K500 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 36 1 1500 45 1.7 5 Female, M5 84.5x54.5 B25632
B25632E1117K000 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 110 1 1000 50 2.1 6.2 Female, M5 84.5x54.5 B25632
B25632E1566K500 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 56 1 1500 50 1.7 5 Female, M5 84.5x69.5 B25632

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list