TDK Electronics · TDK Europe

High-Voltage Contactors

Number of hits: 198
PDF Inventory Dimensions (h x w x d) (mm) Nominal coil voltage (V DC) Max. operating voltage (V DC) Continuous operating current (A) Coil type Auxiliary contact Ordering code Unit per package Type Date of Withdrawal
86.4 x 95 x 44 12 1000 500 Single Coil NO B88269X3290C011 1 HVC27-500A-12C1
92.5 x 89 x 45 12 1000 500 Single Coil NO B88269X3970C011 1 HVC27-500A-12
86.4 x 95 x 44 12 1000 500 Single Coil NO B88269X3390C011 1 HVC27-500B-12C1F
92.5 x 89 x 45 12 1000 500 Single Coil NO B88269X6290C011 1 HVC27-500B-12F
86.4 x 95 x 44 24 1000 500 Single Coil NO B88269X6300C011 1 HVC27-500A-24C1
46 x 90 x 86.4 24 1000 500 Single Coil NO B88269X3840C011 1 HVC27-500A-24C5
92.5 x 89 x 45 24 1000 500 Single Coil NO B88269X6310C011 1 HVC27-500B-24F
86.4 x 95 x 44 12 1000 500 Single Coil YES B88269X6320C011 1 HVC27-500A-12HOC1
92.5 x 89 x 45 24 1000 500 Single Coil NO B88269X6520C011 1 HVC27-500A-24
46 x 90 x 86.4 12 1000 400 Dual Coil NO B88269X7130C011 1 HVC27-400A-12E2C5
86.4 x 95 x 44 24 1000 400 Single Coil NO B88269X6220C011 1 HVC27-400A-24C1
92.5 x 89 x 44 12 1000 500 Single Coil No B88269X2220C011 1 HVC500B-12
92.5 x 89 x 45 12 1000 400 Single Coil NO B88269X6210C011 1 HVC27-400B-12F
94 x 89 x 44 12 900 500 Single Coil No B88269X1170C011 1 HVC500B-12
92.5 x 89 x 45 12 1000 400 Single Coil NO B88269X6200C011 1 HVC27-400A-12
92.5 x 89 x 44 12 1000 400 Dual Coil NO B88269X6940C011 1 HVC27-400A-12E2
86.4 x 95 x 44 12 1000 400 Dual Coil NO B88269X6980C011 1 HVC27-400B-12E2C1F
46 x 90 x 86.4 12 1000 400 Single Coil NO B88269X6750C011 1 HVC27-400A-12C5
86.4 x 95 x 44 12 1000 400 Single Coil NO B88269X3520C011 1 HVC27-400A-12C1
92.5 x 89 x 45 24 1000 300 Single Coil YES B88269X3950C011 1 HVC27-300A-24HC
92.5 x 89 x 45 24 1000 300 Single Coil YES B88269X3860C011 1 HVC27-300A-24HO
46 x 90 x 86.4 24 1000 300 Single Coil YES B88269X6690C011 1 HVC27-300A-24HCC5
86.4 x 95 x 44 24 1000 400 Single Coil YES B88269X3830C011 1 HVC27-400B-24HOC1F
92.5 x 89 x 45 24 1000 400 Single Coil YES B88269X6160C011 1 HVC27-400B-24HOF
92.5 x 89 x 45 24 1000 400 Single Coil YES B88269X6560C011 1 HVC27-400B-24HCF
46 x 90 x 86.4 24 1000 500 Single Coil YES B88269X6710C011 1 HVC27-500A-24HCC5
74.5 x 86.5 x 42.9 24 1000 250 Single Coil No B88269X7370C011 1 HVC45-250A-24
74.5 x 86.5 x 42.9 12 1000 250 Single Coil No B88269X7350C011 1 HVC45-250A-12
74.5 x 78 x 40.5 24 1000 250 Single Coil Yes B88269X7340C011 1 HVC43-250A-24MC
92.5 x 89 x 45 12 1000 300 Single Coil NO B88269X3870C011 1 HVC27-300A-12
92.5 x 89 x 44 24 1000 200 Single Coil No B88269X2110C011 1 HVC200A-24
92.5 x 89 x 45 12 1000 400 Single Coil YES B88269X6170C011 1 HVC27-400B-12HOF
94 x 89 x 44 24 900 200 Single Coil No B88269X1010C011 1 HVC200A-24
46 x 90 x 86.4 12 1000 300 Single Coil NO B88269X6740C011 1 HVC27-300A-12C5
92.5 x 89 x 45 12 1000 400 Single Coil YES B88269X6640C011 1 HVC27-400A-12HC
92.5 x 89 x 44 12 1000 200 Dual Coil Yes B88269X2250C011 1 HVC200A-12SE
86.4 x 95 x 44 12 1000 300 Single Coil NO B88269X3280C011 1 HVC27-300A-12C1
92.5 x 89 x 45 12 1000 400 Single Coil YES B88269X6540C011 1 HVC27-400A-12HO
74.5 x 86.5 x 42.9 24 1000 300 Single Coil No B88269X7380C011 1 HVC45-300A-24
74.5 x 86.5 x 42.9 12 1000 300 Single Coil No B88269X7360C011 1 HVC45-300A-12
92.5 x 89 x 44 12 1000 200 Single Coil Yes B88269X2120C011 1 HVC200A-12S
46 x 90 x 86.4 12 1000 400 Single Coil YES B88269X6790C011 1 HVC27-400A-12HCC5
92.5 x 89 x 44 24 1000 500 Dual Coil Yes B88269X2320C011 1 HVC500B-24SE
92.5 x 89 x 44 12 1000 200 Dual Coil No B88269X2230C011 1 HVC200A-12E
46 x 90 x 86.4 12 1000 400 Single Coil YES B88269X6810C011 1 HVC27-400A-12HOC5
92.5 x 89 x 44 24 1000 500 Single Coil Yes B88269X2350C011 1 HVC500B-24S
92.5 x 89 x 44 12 1000 200 Single Coil No B88269X2340C011 1 HVC200A-12
86.4 x 95 x 44 12 1000 400 Single Coil YES B88269X6250C011 1 HVC27-400A-12HCC1
94 x 89 x 44 12 900 200 Single Coil No B88269X1000C011 1 HVC200A-12
92.5 x 89 x 44 24 1000 500 Dual Coil No B88269X2300C011 1 HVC500B-24E
94 x 89 x 44 24 900 135 Single Coil No B88269X1030C011 1 HVC135A-24
86.4 x 95 x 44 12 1000 400 Single Coil YES B88269X3820C011 1 HVC27-400A-12HOC1
92.5 x 89 x 44 24 1000 500 Single Coil No B88269X2210C011 1 HVC500B-24
94 x 89 x 44 24 900 500 Single Coil No B88269X1180C011 1 HVC500B-24
92.5 x 89 x 45 24 1000 400 Single Coil NO B88269X6240C011 1 HVC27-400B-24F
92.5 x 89 x 44 12 1000 500 Dual Coil Yes B88269X2310C011 1 HVC500B-12SE
92.5 x 89 x 45 24 1000 400 Single Coil NO B88269X6230C011 1 HVC27-400A-24
92.5 x 89 x 44 12 1000 500 Single Coil Yes B88269X2070C011 1 HVC500B-12S
46 x 90 x 86.4 24 1000 400 Single Coil NO B88269X6730C011 1 HVC27-400A-24C5
86.4 x 95 x 44 12 1000 500 Single Coil YES B88269X6330C011 1 HVC27-500A-12HCC1
46 x 90 x 86.4 12 1000 500 Single Coil YES B88269X3980C011 1 HVC27-500A-12HOC5
92.5 x 89 x 44 24 1000 300 Dual Coil No B88269X2280C011 1 HVC300A-24E
92.5 x 89 x 45 12 1000 300 Single Coil YES B88269X3930C011 1 HVC27-300A-12HC
92.5 x 89 x 44 24 1000 300 Single Coil No B88269X2160C011 1 HVC300A-24
94 x 89 x 44 24 900 300 Single Coil No B88269X1100C011 1 HVC300A-24
92.5 x 89 x 45 12 1000 300 Single Coil YES B88269X3920C011 1 HVC27-300A-12HO
46 x 90 x 86.4 12 1000 500 Single Coil YES B88269X7080C011 1 HVC27-500A-12HCC5
92.5 x 89 x 45 12 1000 500 Single Coil YES B88269X6550C011 1 HVC27-500A-12HO
92.5 x 89 x 45 12 1000 500 Single Coil YES B88269X6650C011 1 HVC27-500A-12HC
92.5 x 89 x 44 12 1000 300 Dual Coil Yes B88269X2050C011 1 HVC300A-12SE
46 x 90 x 86.4 12 1000 300 Single Coil YES B88269X6800C011 1 HVC27-300A-12HCC5
92.5 x 89 x 45 24 1000 400 Single Coil YES B88269X6760C011 1 HVC27-400A-24HC
92.5 x 89 x 44 12 1000 300 Single Coil Yes B88269X2060C011 1 HVC300A-12S
46 x 90 x 86.4 12 1000 300 Single Coil YES B88269X6180C011 1 HVC27-300A-12HOC5
92.5 x 89 x 45 24 1000 400 Single Coil YES B88269X6610C011 1 HVC27-400A-24HO
92.5 x 89 x 45 12 1000 500 Single Coil YES B88269X6340C011 1 HVC27-500B-12HOF
92.5 x 89 x 44 12 1000 300 Dual Coil No B88269X2270C011 1 HVC300A-12E
86.4 x 95 x 44 12 1000 300 Single Coil YES B88269X3910C011 1 HVC27-300A-12HCC1
92.5 x 89 x 44 12 1000 300 Single Coil No B88269X2150C011 1 HVC300A-12
86.4 x 95 x 44 12 1000 300 Single Coil YES B88269X3900C011 1 HVC27-300A-12HOC1
46 x 90 x 86.4 24 1000 400 Single Coil YES B88269X6670C011 1 HVC27-400A-24HOC5
94 x 89 x 44 12 900 300 Single Coil No B88269X1090C011 1 HVC300A-12
86.5 x 95 x 44 12 1000 300 Single Coil Mechanical B88269X7920C011 1 HVC27-300A-12MCC1
92.5 x 89 x 45 24 1000 300 Single Coil NO B88269X3890C011 1 HVC27-300A-24
86.4 x 95 x 44 24 1000 400 Single Coil YES B88269X6270C011 1 HVC27-400A-24HCC1
86.5 x 95 x 44 24 1000 300 Single Coil Mechanical B88269X7950C011 1 HVC27-300A-24MCC1
86.4 x 95 x 44 24 1000 500 Single Coil YES B88269X6350C011 1 HVC27-500A-24HOC1
86.4 x 95 x 44 24 1000 500 Single Coil YES B88269X6360C011 1 HVC27-500A-24HCC1
46 x 90 x 86.4 24 1000 500 Single Coil YES B88269X6680C011 1 HVC27-500A-24HOC5
92.5 x 89 x 44 24 1000 200 Dual Coil Yes B88269X2260C011 1 HVC200A-24SE
46 x 90 x 86.4 24 1000 300 Single Coil NO B88269X6720C011 1 HVC27-300A-24C5
86.4 x 95 x 44 24 1000 400 Single Coil YES B88269X6260C011 1 HVC27-400A-24HOC1
92.5 x 89 x 44 24 1000 200 Single Coil Yes B88269X2390C011 1 HVC200A-24S
86.4 x 95 x 44 24 1000 300 Single Coil NO B88269X3880C011 1 HVC27-300A-24C1
92.5 x 89 x 44 24 1000 200 Dual Coil No B88269X2240C011 1 HVC200A-24E
92.5 x 89 x 45 12 1000 400 Single Coil YES B88269X6580C011 1 HVC27-400B-12HCF
19 x 62 x 44 - - - --- --- B88269X2200C101 10 Accessory Cover shield
90 x 89 x 44 24 1000 500 Dual Coil NO B88269X7020C011 1 HVC27-500B-24E2F
86.4 x 95 x 44 12 1000 500 Dual Coil YES B88269X3810C011 1 HVC27-500A-12HOE2C1
86.4 x 95 x 44 12 1000 500 Dual Coil YES B88269X3690C011 1 HVC27-500A-12HCE2C1
46 x 90 x 86.4 12 1000 500 Dual Coil YES B88269X7590C011 1 HVC27-500A-12HOE2C5
46 x 90 x 86.4 12 1000 500 Dual Coil YES B88269X7560C011 1 HVC27-500A-12HCE2C5
74.5 x 81.5 x 40.4 24 1000 250 Single Coil No B88269X3350C011 1 HVC43-250A-24
74.5 x 81.5 x 40.4 12 1000 250 Single Coil No B88269X3210C011 1 HVC43-250A-12
86.5 x 95 x 44 12 1000 500 Single Coil Mechanical B88269X7940C011 1 HVC27-500A-12MCC1
74.5 x 81.5 x 40.4 12 1000 200 Single Coil No B88269X3340C011 1 HVC43-200A-24
92.5 x 89 x 44 12 1000 500 Dual Coil YES B88269X6920C011 1 HVC27-500A-12HOE2
90 x 89 x 44 12 1000 400 Dual Coil NO B88269X6960C011 1 HVC27-400B-12E2F
86.5 x 95 x 44 24 1000 500 Single Coil Mechanical B88269X7970C011 1 HVC27-500A-24MCC1
92.5 x 89 x 44 12 1000 500 Dual Coil YES B88269X7610C011 1 HVC27-500A-12HCE2
86.4 x 95 x 44 24 1000 400 Dual Coil NO B88269X6990C011 1 HVC27-400A-24E2C1
46 x 90 x 86.4 12 1000 500 Dual Coil YES B88269X6870C011 1 HVC27-500B-12HOE2C5F
46 x 90 x 86.4 24 1000 400 Dual Coil NO B88269X7160C011 1 HVC27-400A-24E2C5
74.5 x 81.5 x 40.4 12 1000 200 Single Coil No B88269X3220C011 1 HVC43-200A-12
86.5 x 95 x 44 24 1000 400 Single Coil Mechanical B88269X7960C011 1 HVC27-400A-24MCC1
74.5 x 81.5 x 40.4 24 1000 150 Single Coil No B88269X3330C011 1 HVC43-150A-24
90 x 89 x 44 12 1000 500 Dual Coil YES B88269X7400C011 1 HVC27-500B-12HOE2F
92.5 x 89 x 44 24 1000 400 Dual Coil NO B88269X7190C011 1 HVC27-400A-24E2
90 x 89 x 44 12 1000 500 Dual Coil YES B88269X7410C011 1 HVC27-500B-12HCE2F
86.4 x 95 x 44 24 1000 400 Dual Coil NO B88269X7030C011 1 HVC27-400B-24E2C1F
86.5 x 95 x 44 12 1000 400 Single Coil Mechanical B88269X7930C011 1 HVC27-400A-12MCC1
74.5 x 81.5 x 40.4 12 1000 150 Single Coil No B88269X3230C011 1 HVC43-150A-12
46 x 90 x 86.4 24 1000 300 Single Coil YES B88269X6660C011 1 HVC27-300A-24HOC5
92.5 x 89 x 44 24 1000 300 Dual Coil Yes B88269X2190C011 1 HVC300A-24SE
86.4 x 95 x 44 24 1000 300 Single Coil YES B88269X3940C011 1 HVC27-300A-24HCC1
92.5 x 89 x 44 24 1000 300 Single Coil Yes B88269X2430C011 1 HVC300A-24S
86.4 x 95 x 44 24 1000 500 Dual Coil YES B88269X3850C011 1 HVC27-500A-24HOE2C1
74.5 x 78 x 40.5 12 1000 200 Single Coil Yes B88269X7300C011 1 HVC43-200A-12MC
74.5 x 78 x 40.5 24 1000 150 Single Coil Yes B88269X7320C011 1 HVC43-150A-24MC
74.5 x 78 x 40.5 12 1000 150 Single Coil Yes B88269X7290C011 1 HVC43-150A-12MC
74.5 x 78 x 40.5 12 1000 250 Single Coil Yes B88269X7310C011 1 HVC43-250A-12MC
74.5 x 78 x 40.5 24 1000 200 Single Coil Yes B88269X7330C011 1 HVC43-200A-24MC
94 x 89 x 44 12 900 135 Single Coil No B88269X1020C011 1 HVC135A-12
12.2 x 22 x 12.2 --- --- --- --- --- B88269X9990C101 10 Accessory connector plug
86.4 x 95 x 44 24 1000 400 Dual Coil YES B88269X7420C011 1 HVC27-400B-24HOE2C1F
46 x 90 x 86.4 12 1000 300 Dual Coil YES B88269X7570C011 1 HVC27-300A-12HOE2C5
90 x 89 x 44 24 1000 400 Dual Coil YES B88269X7620C011 1 HVC27-400B-24HOE2F
46 x 90 x 86.4 12 1000 300 Dual Coil YES B88269X7540C011 1 HVC27-300A-12HCE2C5
86.4 x 95 x 44 12 1000 500 Dual Coil NO B88269X7060C011 1 HVC27-500A-12E2C1
92.5 x 89 x 44 12 1000 300 Dual Coil YES B88269X6910C011 1 HVC27-300A-12HOE2
46 x 90 x 86.4 12 1000 500 Dual Coil NO B88269X7140C011 1 HVC27-500A-12E2C5
92.5 x 89 x 44 12 1000 300 Dual Coil YES B88269X7600C011 1 HVC27-300A-12HCE2
92.2 x 89 x 44 12 1000 500 Dual Coil NO B88269X6950C011 1 HVC27-500A-12E2
86.4 x 95 x 44 24 1000 300 Dual Coil YES B88269X7460C011 1 HVC27-300A-24HOE2C1
90 x 89 x 44 12 1000 500 Dual Coil NO B88269X6970C011 1 HVC27-500B-12E2F
86.4 x 95 x 44 24 1000 300 Dual Coil YES B88269X7510C011 1 HVC27-300A-24HCE2C1
86.4 x 95 x 44 24 1000 500 Dual Coil NO B88269X6830C011 1 HVC27-500A-24E2C1
46 x 90 x 86.4 24 1000 300 Dual Coil YES B88269X7480C011 1 HVC27-300A-24HCE2C5
92.5 x 89 x 44 24 1000 500 Dual Coil NO B88269X7200C011 1 HVC27-500A-24E2
92.5 x 89 x 44 24 1000 300 Dual Coil YES B88269X3780C011 1 HVC27-300A-24HOE2
92.5 x 89 x 44 24 1000 300 Dual Coil YES B88269X6630C011 1 HVC27-300A-24HCE2
86.4 x 95 x 44 12 1000 400 Dual Coil NO B88269X7050C011 1 HVC27-400A-12E2C1
90 x 89 x 44 24 1000 400 Dual Coil NO B88269X7010C011 1 HVC27-400B-24E2F
92.5 x 89 x 45 24 1000 500 Single Coil YES B88269X6770C011 1 HVC27-500A-24HC
86.4 x 95 x 44 24 1000 500 Dual Coil YES B88269X7530C011 1 HVC27-500A-24HCE2C1
86.4 x 95 x 44 12 1000 400 Dual Coil YES B88269X6900C011 1 HVC27-400A-12HOE2C1
92.5 x 89 x 45 24 1000 500 Single Coil YES B88269X3580C011 1 HVC27-500B-24HOF
46 x 90 x 86.4 24 1000 500 Dual Coil YES B88269X7450C011 1 HVC27-500A-24HOE2C5
86.4 x 95 x 44 12 1000 400 Dual Coil YES B88269X7220C011 1 HVC27-400A-12HCE2C1
92.5 x 89 x 45 24 1000 500 Single Coil YES B88269X6570C011 1 HVC27-500B-24HCF
46 x 90 x 86.4 24 1000 500 Dual Coil YES B88269X7500C011 1 HVC27-500A-24HCE2C5
46 x 90 x 86.4 12 1000 400 Dual Coil YES B88269X7580C011 1 HVC27-400A-12HOE2C5
86.4 x 95 x 44 12 1000 300 Dual Coil NO B88269X7040C011 1 HVC27-300A-12E2C1
92.5 x 89 x 44 24 1000 500 Dual Coil YES B88269X3960C011 1 HVC27-500A-24HOE2
46 x 90 x 86.4 12 1000 400 Dual Coil YES B88269X7550C011 1 HVC27-400A-12HCE2C5
46 x 90 x 86.4 12 1000 300 Dual Coil NO B88269X7120C011 1 HVC27-300A-12E2C5
92.5 x 92.1 x 44 24 1000 500 Single Coil No B88269X6370C011 1 HVC27-500C-24P
92.5 x 89 x 44 24 1000 500 Dual Coil YES B88269X7110C011 1 HVC27-500A-24HCE2
86.4 x 95 x 44 12 1000 400 Dual Coil YES B88269X7270C011 1 HVC27-400B-12HOE2C1F
92.5 x 89 x 44 12 1000 300 Dual Coil NO B88269X6930C011 1 HVC27-300A-12E2
90 x 89 x 44 12 1000 400 Dual Coil YES B88269X6190C011 1 HVC27-400B-12HOE2F
86.4 x 95 x 44 24 1000 300 Dual Coil NO B88269X6440C011 1 HVC27-300A-24E2C1
90 x 89 x 44 24 1000 500 Dual Coil YES B88269X6860C011 1 HVC27-500B-24HOE2F
86.4 x 95 x 44 24 1000 400 Dual Coil YES B88269X7470C011 1 HVC27-400A-24HOE2C1
46 x 90 x 86.4 24 1000 300 Dual Coil NO B88269X7150C011 1 HVC27-300A-24E2C5
90 x 89 x 44 24 1000 500 Dual Coil YES B88269X6380C011 1 HVC27-500B-24HCE2F
86.4 x 95 x 44 24 1000 400 Dual Coil YES B88269X7520C011 1 HVC27-400A-24HCE2C1
92.5 x 89 x 44 24 1000 300 Dual Coil NO B88269X7180C011 1 HVC27-300A-24E2
46 x 90 x 86.4 24 1000 400 Dual Coil YES B88269X7440C011 1 HVC27-400A-24HOE2C5
86.4 x 95 x 44 12 1000 300 Dual Coil YES B88269X6890C011 1 HVC27-300A-12HOE2C1
46 x 90 x 86.4 24 1000 400 Dual Coil YES B88269X7490C011 1 HVC27-400A-24HCE2C5
86.4 x 95 x 44 12 1000 300 Dual Coil YES B88269X7210C011 1 HVC27-300A-12HCE2C1
97.8 x 140 x 94.2 24 1500 750 Dual Coil Yes B88269X7910C011 1 HVC50-750B-24MCE2
86.4 x 95 x 44 24 1000 500 Dual Coil YES B88269X6400C011 1 HVC27-500B-24HOE2C1F
97.8 x 140 x 94.4 12 1500 1000 Dual Coil Yes B88269X1081C011 1 HVC50-1000B-12MCE2
46 x 90 x 86.4 24 1000 300 Dual Coil YES B88269X7430C011 1 HVC27-300A-24HOE2C5
97.8 x 140 x 94.2 12 1500 600 Dual Coil Yes B88269X7630C011 1 HVC50-600B-12MCE2
97.8 x 140 x 94.2 12 1500 750 Dual Coil Yes B88269X8020C011 1 HVC50-750B-12MCE2
97.8 x 140 x 94.4 24 1500 1000 Dual Coil Yes B88269X8970C011 1 HVC50-1000B-24MCE2
92.5 x 89 x 45 24 1000 500 Single Coil YES B88269X6620C011 1 HVC27-500A-24HO
92.5 x 89 x 45 12 1000 500 Single Coil YES B88269X6590C011 1 HVC27-500B-12HCF
92.5 x 89 x 44 12 1000 500 Dual Coil No B88269X2290C011 1 HVC500B-12E
97.8 x 140 x 94.2 24 1500 600 Dual Coil Yes B88269X6140C011 1 HVC50-600B-24MCE2
46 x 90 x 86.4 12 1000 500 Single Coil NO B88269X6280C011 1 HVC27-500A-12C5
46 x 90 x 86.4 24 1000 400 Single Coil YES B88269X6700C011 1 HVC27-400A-24HCC5
86.4 x 95 x 44 24 1000 300 Single Coil YES B88269X3530C011 1 HVC27-300A-24HOC1
97.8 x 140 x 94.3 24 1500 400 Dual Coil Yes B88269X8990C011 1 HVC50-400B-24MCE2
46 x 90 x 86.4 24 1000 500 Dual Coil NO B88269X7170C011 1 HVC27-500A-24E2C5

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list