TDK Electronics

高電圧リレー

検索結果件数: 214
PDF 在庫      寸法 (hxwxd) (mm) 公称コイル電圧 (V DC) =最大動作電圧 (V DC) 連続動作電流 (A) コイルタイプ 補助接点 発注コード パッケージあたりの個数 タイプ 廃止
92.5 x 89 x 45 24 1000 500 Single Coil YES B88269X6620C011 1 HVC27-500A-24HO
74.5 x 86.5 x 42.9 12 1000 250 Single Coil No B88269X7350C011 1 HVC45-250A-12
92.5 x 89 x 44 12 1000 500 Dual Coil No B88269X2290C011 1 HVC500B-12E
46 x 90 x 86.4 12 1000 500 Single Coil NO B88269X6280C011 1 HVC27-500A-12C5
86.4 x 95 x 44 24 1000 300 Single Coil YES B88269X3530C011 1 HVC27-300A-24HOC1
97.8 x 140 x 94.2 12 1500 600 Dual Coil Yes B88269X7630C011 1 HVC50-600B-12MCE2
86.4 x 95 x 44 24 1000 500 Dual Coil YES B88269X6400C011 1 HVC27-500B-24HOE2C1F
46 x 90 x 86.4 24 1000 300 Dual Coil YES B88269X7430C011 1 HVC27-300A-24HOE2C5
86.5 x 95 x 44 24 1000 500 Single Coil Mechanical B88269X7970C011 1 HVC27-500A-24MCC1
97.8 x 140 x 94.2 12 1500 750 Dual Coil Yes B88269X8020C011 1 HVC50-750B-12MCE2
92.5 x 89 x 45 12 1000 500 Single Coil YES B88269X6590C011 1 HVC27-500B-12HCF
46 x 90 x 86.4 24 1000 400 Single Coil YES B88269X6700C011 1 HVC27-400A-24HCC5
86.5 x 95 x 44 12 1000 300 Single Coil Mechanical B88269X7920C011 1 HVC27-300A-12MCC1
46 x 90 x 86.4 24 1000 500 Dual Coil NO B88269X7170C011 1 HVC27-500A-24E2C5
92.5 x 89 x 45 24 1000 300 Single Coil NO B88269X3890C011 1 HVC27-300A-24
86.4 x 95 x 44 24 1000 400 Dual Coil YES B88269X7520C011 1 HVC27-400A-24HCE2C1
92.5 x 89 x 44 24 1000 500 Dual Coil NO B88269X7200C011 1 HVC27-500A-24E2
46 x 90 x 86.4 24 1000 300 Single Coil YES B88269X6660C011 1 HVC27-300A-24HOC5
19 x 62 x 44 - - - --- --- B88269X2200C101 10 Accessory Cover shield
90 x 89 x 44 24 1000 500 Dual Coil NO B88269X7020C011 1 HVC27-500B-24E2F
86.4 x 95 x 44 12 1000 500 Dual Coil YES B88269X3810C011 1 HVC27-500A-12HOE2C1
86.4 x 95 x 44 12 1000 500 Dual Coil YES B88269X3690C011 1 HVC27-500A-12HCE2C1
86.4 x 95 x 44 12 1000 500 Single Coil NO B88269X3290C011 1 HVC27-500A-12C1
46 x 90 x 86.4 12 1000 500 Dual Coil YES B88269X7590C011 1 HVC27-500A-12HOE2C5
46 x 90 x 86.4 12 1000 500 Dual Coil YES B88269X7560C011 1 HVC27-500A-12HCE2C5
92.5 x 89 x 45 12 1000 500 Single Coil NO B88269X3970C011 1 HVC27-500A-12
86.4 x 95 x 44 12 1000 500 Single Coil NO B88269X3390C011 1 HVC27-500B-12C1F
92.5 x 89 x 45 12 1000 500 Single Coil NO B88269X6290C011 1 HVC27-500B-12F
74.5 x 81.5 x 40.4 24 1000 250 Single Coil No B88269X3350C011 1 HVC43-250A-24
74.5 x 81.5 x 40.4 12 1000 250 Single Coil No B88269X3210C011 1 HVC43-250A-12
86.5 x 95 x 44 12 1000 500 Single Coil Mechanical B88269X7940C011 1 HVC27-500A-12MCC1
74.5 x 81.5 x 40.4 12 1000 200 Single Coil No B88269X3340C011 1 HVC43-200A-24
92.5 x 89 x 44 12 1000 500 Dual Coil YES B88269X6920C011 1 HVC27-500A-12HOE2
90 x 89 x 44 12 1000 400 Dual Coil NO B88269X6960C011 1 HVC27-400B-12E2F
92.5 x 89 x 44 12 1000 500 Dual Coil YES B88269X7610C011 1 HVC27-500A-12HCE2
86.4 x 95 x 44 24 1000 400 Dual Coil NO B88269X6990C011 1 HVC27-400A-24E2C1
46 x 90 x 86.4 12 1000 500 Dual Coil YES B88269X6870C011 1 HVC27-500B-12HOE2C5F
86.4 x 95 x 44 24 1000 500 Single Coil NO B88269X6300C011 1 HVC27-500A-24C1
46 x 90 x 86.4 24 1000 400 Dual Coil NO B88269X7160C011 1 HVC27-400A-24E2C5
46 x 90 x 86.4 24 1000 500 Single Coil NO B88269X3840C011 1 HVC27-500A-24C5
74.5 x 81.5 x 40.4 12 1000 200 Single Coil No B88269X3220C011 1 HVC43-200A-12
86.5 x 95 x 44 24 1000 400 Single Coil Mechanical B88269X7960C011 1 HVC27-400A-24MCC1
74.5 x 81.5 x 40.4 24 1000 150 Single Coil No B88269X3330C011 1 HVC43-150A-24
90 x 89 x 44 12 1000 500 Dual Coil YES B88269X7400C011 1 HVC27-500B-12HOE2F
92.5 x 89 x 44 24 1000 400 Dual Coil NO B88269X7190C011 1 HVC27-400A-24E2
90 x 89 x 44 12 1000 500 Dual Coil YES B88269X7410C011 1 HVC27-500B-12HCE2F
86.4 x 95 x 44 24 1000 400 Dual Coil NO B88269X7030C011 1 HVC27-400B-24E2C1F
86.5 x 95 x 44 12 1000 400 Single Coil Mechanical B88269X7930C011 1 HVC27-400A-12MCC1
92.5 x 89 x 45 24 1000 500 Single Coil NO B88269X6310C011 1 HVC27-500B-24F
86.4 x 95 x 44 12 1000 500 Single Coil YES B88269X6320C011 1 HVC27-500A-12HOC1
92.5 x 89 x 45 24 1000 500 Single Coil NO B88269X6520C011 1 HVC27-500A-24
74.5 x 81.5 x 40.4 12 1000 150 Single Coil No B88269X3230C011 1 HVC43-150A-12
92.5 x 89 x 44 24 1000 300 Dual Coil Yes B88269X2190C011 1 HVC300A-24SE
86.4 x 95 x 44 24 1000 300 Single Coil YES B88269X3940C011 1 HVC27-300A-24HCC1
92.5 x 89 x 44 24 1000 300 Single Coil Yes B88269X2430C011 1 HVC300A-24S
86.4 x 95 x 44 24 1000 500 Dual Coil YES B88269X3850C011 1 HVC27-500A-24HOE2C1
46 x 90 x 86.4 12 1000 400 Dual Coil NO B88269X7130C011 1 HVC27-400A-12E2C5
86.4 x 95 x 44 24 1000 400 Single Coil NO B88269X6220C011 1 HVC27-400A-24C1
92.5 x 89 x 44 12 1000 500 Single Coil No B88269X2220C011 1 HVC500B-12
92.5 x 89 x 45 12 1000 400 Single Coil NO B88269X6210C011 1 HVC27-400B-12F
94 x 89 x 44 12 900 500 Single Coil No B88269X1170C011 1 HVC500B-12
92.5 x 89 x 45 12 1000 400 Single Coil NO B88269X6200C011 1 HVC27-400A-12
92.5 x 89 x 44 12 1000 400 Dual Coil NO B88269X6940C011 1 HVC27-400A-12E2
86.4 x 95 x 44 12 1000 400 Dual Coil NO B88269X6980C011 1 HVC27-400B-12E2C1F
46 x 90 x 86.4 12 1000 400 Single Coil NO B88269X6750C011 1 HVC27-400A-12C5
86.4 x 95 x 44 12 1000 400 Single Coil NO B88269X3520C011 1 HVC27-400A-12C1
92.5 x 89 x 45 24 1000 300 Single Coil YES B88269X3950C011 1 HVC27-300A-24HC
92.5 x 89 x 45 24 1000 300 Single Coil YES B88269X3860C011 1 HVC27-300A-24HO
46 x 90 x 86.4 24 1000 300 Single Coil YES B88269X6690C011 1 HVC27-300A-24HCC5
74.5 x 78 x 40.5 12 1000 200 Single Coil Yes B88269X7300C011 1 HVC43-200A-12MC
74.5 x 78 x 40.5 24 1000 150 Single Coil Yes B88269X7320C011 1 HVC43-150A-24MC
74.5 x 78 x 40.5 12 1000 150 Single Coil Yes B88269X7290C011 1 HVC43-150A-12MC
86.4 x 95 x 44 24 1000 400 Single Coil YES B88269X3830C011 1 HVC27-400B-24HOC1F
92.5 x 89 x 45 24 1000 400 Single Coil YES B88269X6160C011 1 HVC27-400B-24HOF
92.5 x 89 x 45 24 1000 400 Single Coil YES B88269X6560C011 1 HVC27-400B-24HCF
74.5 x 78 x 40.5 12 1000 250 Single Coil Yes B88269X7310C011 1 HVC43-250A-12MC
74.5 x 78 x 40.5 24 1000 200 Single Coil Yes B88269X7330C011 1 HVC43-200A-24MC
94 x 89 x 44 12 900 135 Single Coil No B88269X1020C011 1 HVC135A-12
12.2 x 22 x 12.2 --- --- --- --- --- B88269X9990C101 10 Accessory connector plug
86.4 x 95 x 44 24 1000 400 Dual Coil YES B88269X7420C011 1 HVC27-400B-24HOE2C1F
46 x 90 x 86.4 12 1000 300 Dual Coil YES B88269X7570C011 1 HVC27-300A-12HOE2C5
90 x 89 x 44 24 1000 400 Dual Coil YES B88269X7620C011 1 HVC27-400B-24HOE2F
46 x 90 x 86.4 24 1000 500 Single Coil YES B88269X6710C011 1 HVC27-500A-24HCC5
46 x 90 x 86.4 12 1000 300 Dual Coil YES B88269X7540C011 1 HVC27-300A-12HCE2C5
74.5 x 86.5 x 42.9 24 1000 250 Single Coil No B88269X7370C011 1 HVC45-250A-24
74.5 x 78 x 40.5 24 1000 250 Single Coil Yes B88269X7340C011 1 HVC43-250A-24MC
92.5 x 89 x 45 12 1000 300 Single Coil NO B88269X3870C011 1 HVC27-300A-12
92.5 x 89 x 44 24 1000 200 Single Coil No B88269X2110C011 1 HVC200A-24
92.5 x 89 x 45 12 1000 400 Single Coil YES B88269X6170C011 1 HVC27-400B-12HOF
94 x 89 x 44 24 900 200 Single Coil No B88269X1010C011 1 HVC200A-24
46 x 90 x 86.4 12 1000 300 Single Coil NO B88269X6740C011 1 HVC27-300A-12C5
92.5 x 89 x 45 12 1000 400 Single Coil YES B88269X6640C011 1 HVC27-400A-12HC
92.5 x 89 x 44 12 1000 200 Dual Coil Yes B88269X2250C011 1 HVC200A-12SE
86.4 x 95 x 44 12 1000 300 Single Coil NO B88269X3280C011 1 HVC27-300A-12C1
95.5 x 96 x 49 12 1000 300 Single Coil No B88269X8130C101 10 HVC28-300A-12
92.5 x 89 x 45 12 1000 400 Single Coil YES B88269X6540C011 1 HVC27-400A-12HO
86.4 x 95 x 44 12 1000 500 Dual Coil NO B88269X7060C011 1 HVC27-500A-12E2C1
92.5 x 89 x 44 12 1000 300 Dual Coil YES B88269X6910C011 1 HVC27-300A-12HOE2
46 x 90 x 86.4 12 1000 500 Dual Coil NO B88269X7140C011 1 HVC27-500A-12E2C5
92.5 x 89 x 44 12 1000 300 Dual Coil YES B88269X7600C011 1 HVC27-300A-12HCE2
74.5 x 86.5 x 42.9 24 1000 300 Single Coil No B88269X7380C011 1 HVC45-300A-24
97.8 x 140 x 94.2 24 1500 600 Dual Coil Yes B88269X6140C011 1 HVC50-600B-24MCE2
74.5 x 86.5 x 42.9 12 1000 300 Single Coil No B88269X7360C011 1 HVC45-300A-12
92.5 x 89 x 44 12 1000 200 Single Coil Yes B88269X2120C011 1 HVC200A-12S
95.5 x 96 x 49 12 1000 400 Single Coil No B88269X8150C101 10 HVC28-400A-12
46 x 90 x 86.4 12 1000 400 Single Coil YES B88269X6790C011 1 HVC27-400A-12HCC5
92.5 x 89 x 44 24 1000 500 Dual Coil Yes B88269X2320C011 1 HVC500B-24SE
92.5 x 89 x 44 12 1000 200 Dual Coil No B88269X2230C011 1 HVC200A-12E
46 x 90 x 86.4 12 1000 400 Single Coil YES B88269X6810C011 1 HVC27-400A-12HOC5
92.5 x 89 x 44 24 1000 500 Single Coil Yes B88269X2350C011 1 HVC500B-24S
92.2 x 89 x 44 12 1000 500 Dual Coil NO B88269X6950C011 1 HVC27-500A-12E2
86.4 x 95 x 44 24 1000 300 Dual Coil YES B88269X7460C011 1 HVC27-300A-24HOE2C1
95.5 x 96 x 49 12 1000 600 Single Coil No B88269X8780C101 10 HVC28-600A-12
90 x 89 x 44 12 1000 500 Dual Coil NO B88269X6970C011 1 HVC27-500B-12E2F
95.5 x 96 x 49 12 1000 500 Single Coil No B88269X8170C101 10 HVC28-500A-12
86.4 x 95 x 44 24 1000 300 Dual Coil YES B88269X7510C011 1 HVC27-300A-24HCE2C1
97.8 x 140 x 94.2 24 1500 750 Dual Coil Yes B88269X7910C011 1 HVC50-750B-24MCE2
86.4 x 95 x 44 24 1000 500 Dual Coil NO B88269X6830C011 1 HVC27-500A-24E2C1
92.5 x 89 x 44 12 1000 200 Single Coil No B88269X2340C011 1 HVC200A-12
86.4 x 95 x 44 12 1000 400 Single Coil YES B88269X6250C011 1 HVC27-400A-12HCC1
94 x 89 x 44 12 900 200 Single Coil No B88269X1000C011 1 HVC200A-12
92.5 x 89 x 44 24 1000 500 Dual Coil No B88269X2300C011 1 HVC500B-24E
94 x 89 x 44 24 900 135 Single Coil No B88269X1030C011 1 HVC135A-24
86.4 x 95 x 44 12 1000 400 Single Coil YES B88269X3820C011 1 HVC27-400A-12HOC1
92.5 x 89 x 44 24 1000 500 Single Coil No B88269X2210C011 1 HVC500B-24
95.5 x 96 x 49 24 1000 400 Single Coil No B88269X8210C101 10 HVC28-400A-24
94 x 89 x 44 24 900 500 Single Coil No B88269X1180C011 1 HVC500B-24
97.8 x 140 x 94.3 24 1500 400 Dual Coil Yes B88269X8990C011 1 HVC50-400B-24MCE2
92.5 x 89 x 45 24 1000 400 Single Coil NO B88269X6240C011 1 HVC27-400B-24F
46 x 90 x 86.4 24 1000 300 Dual Coil YES B88269X7480C011 1 HVC27-300A-24HCE2C5
95.5 x 96 x 49 24 1000 300 Single Coil No B88269X8190C101 10 HVC28-300A-24
92.5 x 89 x 44 24 1000 300 Dual Coil YES B88269X3780C011 1 HVC27-300A-24HOE2
97.8 x 140 x 94.4 12 1500 1000 Dual Coil Yes B88269X1081C011 1 HVC50-1000B-12MCE2
97.8 x 140 x 94.4 24 1500 1000 Dual Coil Yes B88269X8970C011 1 HVC50-1000B-24MCE2
92.5 x 89 x 44 12 1000 500 Dual Coil Yes B88269X2310C011 1 HVC500B-12SE
95.5 x 96 x 49 24 1000 500 Single Coil No B88269X8230C101 10 HVC28-500A-24
92.5 x 89 x 45 24 1000 400 Single Coil NO B88269X6230C011 1 HVC27-400A-24
92.5 x 89 x 44 12 1000 500 Single Coil Yes B88269X2070C011 1 HVC500B-12S
46 x 90 x 86.4 24 1000 400 Single Coil NO B88269X6730C011 1 HVC27-400A-24C5
92.5 x 89 x 44 24 1000 300 Dual Coil YES B88269X6630C011 1 HVC27-300A-24HCE2
86.4 x 95 x 44 12 1000 400 Dual Coil NO B88269X7050C011 1 HVC27-400A-12E2C1
95.5 x 96 x 49 24 1000 600 Single Coil No B88269X8790C101 10 HVC28-600A-24
90 x 89 x 44 24 1000 400 Dual Coil NO B88269X7010C011 1 HVC27-400B-24E2F
92.5 x 89 x 45 24 1000 500 Single Coil YES B88269X6770C011 1 HVC27-500A-24HC
86.4 x 95 x 44 24 1000 500 Dual Coil YES B88269X7530C011 1 HVC27-500A-24HCE2C1
86.4 x 95 x 44 12 1000 400 Dual Coil YES B88269X6900C011 1 HVC27-400A-12HOE2C1
92.5 x 89 x 45 24 1000 500 Single Coil YES B88269X3580C011 1 HVC27-500B-24HOF
46 x 90 x 86.4 24 1000 500 Dual Coil YES B88269X7450C011 1 HVC27-500A-24HOE2C5
86.4 x 95 x 44 12 1000 400 Dual Coil YES B88269X7220C011 1 HVC27-400A-12HCE2C1
86.4 x 95 x 44 12 1000 500 Single Coil YES B88269X6330C011 1 HVC27-500A-12HCC1
92.5 x 89 x 45 24 1000 500 Single Coil YES B88269X6570C011 1 HVC27-500B-24HCF
46 x 90 x 86.4 12 1000 500 Single Coil YES B88269X3980C011 1 HVC27-500A-12HOC5
95.5 x 96 x 49 12 1500 300 Single Coil No B88269X8250C101 10 HVC29-300A-12
92.5 x 89 x 44 24 1000 300 Dual Coil No B88269X2280C011 1 HVC300A-24E
95.5 x 96 x 49 12 1500 500 Single Coil No B88269X8290C101 10 HVC29-500A-12
92.5 x 89 x 45 12 1000 300 Single Coil YES B88269X3930C011 1 HVC27-300A-12HC
92.5 x 89 x 44 24 1000 300 Single Coil No B88269X2160C011 1 HVC300A-24
95.5 x 96 x 49 12 1500 400 Single Coil No B88269X8270C101 10 HVC29-400A-12
94 x 89 x 44 24 900 300 Single Coil No B88269X1100C011 1 HVC300A-24
92.5 x 89 x 45 12 1000 300 Single Coil YES B88269X3920C011 1 HVC27-300A-12HO
46 x 90 x 86.4 24 1000 500 Dual Coil YES B88269X7500C011 1 HVC27-500A-24HCE2C5
46 x 90 x 86.4 12 1000 400 Dual Coil YES B88269X7580C011 1 HVC27-400A-12HOE2C5
86.4 x 95 x 44 12 1000 300 Dual Coil NO B88269X7040C011 1 HVC27-300A-12E2C1
92.5 x 89 x 44 24 1000 500 Dual Coil YES B88269X3960C011 1 HVC27-500A-24HOE2
46 x 90 x 86.4 12 1000 500 Single Coil YES B88269X7080C011 1 HVC27-500A-12HCC5
46 x 90 x 86.4 12 1000 400 Dual Coil YES B88269X7550C011 1 HVC27-400A-12HCE2C5
46 x 90 x 86.4 12 1000 300 Dual Coil NO B88269X7120C011 1 HVC27-300A-12E2C5
92.5 x 92.1 x 44 24 1000 500 Single Coil No B88269X6370C011 1 HVC27-500C-24P
92.5 x 89 x 45 12 1000 500 Single Coil YES B88269X6550C011 1 HVC27-500A-12HO
92.5 x 89 x 45 12 1000 500 Single Coil YES B88269X6650C011 1 HVC27-500A-12HC
95.5 x 96 x 49 12 1500 600 Single Coil No B88269X8760C101 10 HVC29-600A-12
92.5 x 89 x 44 12 1000 300 Dual Coil Yes B88269X2050C011 1 HVC300A-12SE
46 x 90 x 86.4 12 1000 300 Single Coil YES B88269X6800C011 1 HVC27-300A-12HCC5
92.5 x 89 x 45 24 1000 400 Single Coil YES B88269X6760C011 1 HVC27-400A-24HC
92.5 x 89 x 44 12 1000 300 Single Coil Yes B88269X2060C011 1 HVC300A-12S
46 x 90 x 86.4 12 1000 300 Single Coil YES B88269X6180C011 1 HVC27-300A-12HOC5
92.5 x 89 x 45 24 1000 400 Single Coil YES B88269X6610C011 1 HVC27-400A-24HO
92.5 x 89 x 44 24 1000 500 Dual Coil YES B88269X7110C011 1 HVC27-500A-24HCE2
95.5 x 96 x 49 24 1500 300 Single Coil No B88269X8310C101 10 HVC29-300A-24
86.4 x 95 x 44 12 1000 400 Dual Coil YES B88269X7270C011 1 HVC27-400B-12HOE2C1F
92.5 x 89 x 44 12 1000 300 Dual Coil NO B88269X6930C011 1 HVC27-300A-12E2
90 x 89 x 44 12 1000 400 Dual Coil YES B88269X6190C011 1 HVC27-400B-12HOE2F
86.4 x 95 x 44 24 1000 300 Dual Coil NO B88269X6440C011 1 HVC27-300A-24E2C1
90 x 89 x 44 24 1000 500 Dual Coil YES B88269X6860C011 1 HVC27-500B-24HOE2F
92.5 x 89 x 45 12 1000 500 Single Coil YES B88269X6340C011 1 HVC27-500B-12HOF
86.4 x 95 x 44 24 1000 400 Dual Coil YES B88269X7470C011 1 HVC27-400A-24HOE2C1
46 x 90 x 86.4 24 1000 300 Dual Coil NO B88269X7150C011 1 HVC27-300A-24E2C5
95.5 x 96 x 49 24 1500 500 Single Coil No B88269X8350C101 10 HVC29-500A-24
92.5 x 89 x 44 12 1000 300 Dual Coil No B88269X2270C011 1 HVC300A-12E
86.4 x 95 x 44 12 1000 300 Single Coil YES B88269X3910C011 1 HVC27-300A-12HCC1
95.5 x 96 x 49 24 1500 400 Single Coil No B88269X8330C101 10 HVC29-400A-24
92.5 x 89 x 44 12 1000 300 Single Coil No B88269X2150C011 1 HVC300A-12
86.4 x 95 x 44 12 1000 300 Single Coil YES B88269X3900C011 1 HVC27-300A-12HOC1
46 x 90 x 86.4 24 1000 400 Single Coil YES B88269X6670C011 1 HVC27-400A-24HOC5
94 x 89 x 44 12 900 300 Single Coil No B88269X1090C011 1 HVC300A-12
86.4 x 95 x 44 24 1000 400 Single Coil YES B88269X6270C011 1 HVC27-400A-24HCC1
95.5 x 96 x 49 24 1500 600 Single Coil No B88269X8770C101 10 HVC29-600A-24
86.5 x 95 x 44 24 1000 300 Single Coil Mechanical B88269X7950C011 1 HVC27-300A-24MCC1
90 x 89 x 44 24 1000 500 Dual Coil YES B88269X6380C011 1 HVC27-500B-24HCE2F
92.5 x 89 x 44 24 1000 300 Dual Coil NO B88269X7180C011 1 HVC27-300A-24E2
46 x 90 x 86.4 24 1000 400 Dual Coil YES B88269X7440C011 1 HVC27-400A-24HOE2C5
86.4 x 95 x 44 24 1000 500 Single Coil YES B88269X6350C011 1 HVC27-500A-24HOC1
86.4 x 95 x 44 12 1000 300 Dual Coil YES B88269X6890C011 1 HVC27-300A-12HOE2C1
86.4 x 95 x 44 24 1000 500 Single Coil YES B88269X6360C011 1 HVC27-500A-24HCC1
46 x 90 x 86.4 24 1000 500 Single Coil YES B88269X6680C011 1 HVC27-500A-24HOC5
92.5 x 89 x 44 24 1000 200 Dual Coil Yes B88269X2260C011 1 HVC200A-24SE
46 x 90 x 86.4 24 1000 300 Single Coil NO B88269X6720C011 1 HVC27-300A-24C5
86.4 x 95 x 44 24 1000 400 Single Coil YES B88269X6260C011 1 HVC27-400A-24HOC1
92.5 x 89 x 44 24 1000 200 Single Coil Yes B88269X2390C011 1 HVC200A-24S
86.4 x 95 x 44 24 1000 300 Single Coil NO B88269X3880C011 1 HVC27-300A-24C1
92.5 x 89 x 44 24 1000 200 Dual Coil No B88269X2240C011 1 HVC200A-24E
92.5 x 89 x 45 12 1000 400 Single Coil YES B88269X6580C011 1 HVC27-400B-12HCF
46 x 90 x 86.4 24 1000 400 Dual Coil YES B88269X7490C011 1 HVC27-400A-24HCE2C5
86.4 x 95 x 44 12 1000 300 Dual Coil YES B88269X7210C011 1 HVC27-300A-12HCE2C1

最大20個のファイルを集めてZIPファイルとしてダウンロードすることができます。
そのためにご希望のファイルに印をつけ、リストの下の「ダウンロード」ボタンをクリックしてください。

エクスポート