TDK Electronics · TDK Europe

CeraLink Capacitors

Get Data Sheets and Search

PDF Design Nominal capacitance (µF) @ operating voltage Rated voltage (V DC) Peak Operating Voltage (Max.) (V DC) Normal operating current (105 °C) (ARMS) Terminal style Type
FA2,  FA3,  FA10 >0.5 - >10.0 500 - 900 650 - 1300 7 - 38 SMD with lead frame 0.5 μF, 900 V - 10 μF, 500 V
LP J-style,  LP L-style >0.5,  >0.25,  >1.0 500 - 900 650 - 1300 5 - 10 SMD with lead frame 0.5 μF, 700 V,  0.25 μF, 900 V,  1 μF, 500 V
new
SMD 2220 Soft,  SMD 2220 Standard 0.25 500 650 4.6 SMD, soft termination,  SMD, standard termination 0.25 µF, 500 V
SP >5.0,  >10.0,  >20.0 500 - 900 650 - 1300 24 - 32 Solder pin 5 μF, 900 V,  10 μF, 700 V,  20 μF, 500 V

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.