TDK Electronics · TDK Europe

CeraLink Capacitors

Get data sheets and search

PDF Design Nominal capacitance (µF) @ operating voltage Rated voltage (V DC) Peak Operating Voltage (Max.) (V DC) Normal operating current (105 °C) (ARMS) Terminal style Type
new
2220 0.47 350 455 4.6, 5.2 SMD, soft termination,  SMD, standard termination 0.47 µF, 350 V
new
2220 0.056,  0.25 500, 900 650, 1080 2.3 - 5 SMD, soft termination,  SMD, standard termination 0.25 µF, 500 V,  0.056 µF, 900 V
FA2,  FA3,  FA10 >0.5 - >10.0 500 - 900 650 - 1300 7 - 38 SMD with lead frame 0.5 μF, 900 V - 10 μF, 500 V
LP J-style,  LP L-style >0.5,  >0.25,  >1.0 500 - 900 650 - 1300 5 - 10 SMD with lead frame 0.5 μF, 700 V,  0.25 μF, 900 V,  1 μF, 500 V

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.