TDK Electronics

圧力センサトランスミッタ (EPCOS)

データシートの入手・検索

PDF センサ シリーズ 定格圧力 (mbar) 指示方式 構造 圧力インターフェース
Pressure transmitter with analog output ALA 1500 Absolute Plastic casing O-ring
Pressure transmitter with analog output AFA 11000 Absolute Plastic casing O-ring
Pressure transmitter with analog output AFA 11000 Absolute Stainless steel casing Thread M10
new
Pressure transmitter, SENT output ALD 700 Differential Plastic casing Tube fitting
Pressure transmitter, current output CAU-T 6000,  10000,  25000 Absolute,  Gauge Without casing Thread connection
Pressure transmitter, current output CAU-T 100 - 10000 Absolute,  Gauge,  Gauge, symmetrical Stainless steel casing Thread G1/8"
Pressure transmitter, digital I2C output AVD 7000 Differential Tube fitting Tube fitting
Pressure transmitter, digital I2C output AVD 100 Differential Tube fitting Tube fitting
Pressure transmitter, digital I2C output AVD 16 Differential Tube fitting Tube fitting
Pressure transmitter, digital SPI output AVR 16 Differential Flat design Manifold Connection
Pressure transmitter, digital SPI output AVR 100 Differential Flat design Manifold Connection
Pressure transmitter, digital SPI output AVR 7000 Differential Flat design Manifold Connection
Pressure transmitter, voltage output AK2 25 - 25000 Gauge Dual-in-line package for PCB Thread connection,  Tube fitting
Pressure transmitter, voltage output AT2 1600,  4000,  10000,  25000 Absolute TO39 package for PCB Thread connection
Pressure transmitter, voltage output CAU-T 100 - 25000 Absolute,  Gauge,  Gauge, symmetrical Stainless steel casing Thread G1/8"
Pressure transmitter, voltage output CAU-T 100 - 25000 Absolute,  Gauge,  Gauge, symmetrical Without casing Thread connection
Pressure transmitter, voltage output AC-T 100 - 25000 Gauge,  Gauge, symmetrical Dual-in-line package for PCB Thread connection,  Tube fitting
Pressure transmitter, voltage output MiniCell 2500 Differential Without casing Stainless steel interfaces
Pressure transmitter, voltage output AMD 500,  1000,  2500,  5000,  10000 Differential Stainless steel casing Thread G1/8"
Pressure transmitter, voltage output MiniCell 500 Differential Without casing Stainless steel interfaces
Pressure transmitter, voltage output MiniCell 5000 Differential Without casing Stainless steel interfaces
Pressure transmitter, voltage output MiniCell 1000 Differential Without casing Stainless steel interfaces
Pressure transmitter, voltage output MiniCell 10000 Differential Without casing Stainless steel interfaces

最大20個のファイルを集めてZIPファイルとしてダウンロードすることができます。
そのためにご希望のファイルに印をつけ、リストの下の「ダウンロード」ボタンをクリックしてください。