TDK Electronics

圧力センサエレメント(EPCOS)

データシートの入手・検索

PDF センサ シリーズ 定格圧力 (mbar) 指示方式 構造
Pressure sensor die C32 1600 - 40000 Gauge Die, 1.65 x 1.65 mm
Pressure sensor die C32 1600 - 40000 Absolute front side Die, 1.65 x 1.65 mm
Pressure sensor die, HT serie C32 1600, 10000 Gauge Die, 1.65 x 1.65 mm
Pressure sensor die, barometric C33 1200 - 7000 Absolute front side Die, 1 x 1 mm
Pressure sensor die, barometric C39 1200 Absolute front side Die, 0.65 x 0.65 mm
Pressure sensor die, bond pads on one side C38 10000 - 40000 Gauge Die, 1.65 x 1.65 mm
Pressure sensor die, bond pads on one side, for wet media C38 10000 - 40000 Absolute back side Die, 1.65 x 1.65 mm
new
Pressure sensor die, for wet media, glass on back side C44 10000 - 60000 Absolute back side Die, 1.65 x 1.65 mm
Pressure sensor die, for wet media, glass on back side, media-resistant C32 1600 - 25000 Absolute back side Die, 1.65 x 1.65 mm
Pressure sensor die, low pressure C35 100 Gauge Die, 2.05 x 2.05 mm
Pressure sensor die, low pressure C32 400 Gauge Die, 1.65 x 1.65 mm
Pressure sensor die, low pressure, high TCR C35 100 Gauge Die, 2.05 x 2.05 mm
Pressure sensor die, low pressure, open bridge C32 400, 1000 Gauge Die, 1.65 x 1.65 mm
Pressure sensor die, low pressure, open bridge C32 1000 Absolute front side Die, 1.65 x 1.65 mm
Pressure sensor die, low pressure, open bridge, high TCR C32 400, 1000 Absolute front side Die, 1.65 x 1.65 mm
Pressure sensor die, low pressure, open bridge, high TCR C32 400, 1000 Gauge Die, 1.65 x 1.65 mm
new
Pressure sensor die, no back side glass C44 10000 - 40000 Gauge Die, 1.65 x 1.65 mm
Pressure sensor die, open bridge C32 1600 - 40000 Gauge Die, 1.65 x 1.65 mm
Pressure sensor die, open bridge C32 1600 - 40000 Absolute front side Die, 1.65 x 1.65 mm
new
Pressure sensor die, open bridge C43 10000 - 40000 Gauge Die, 1.65 x 1.65 mm
new
Pressure sensor die, open bridge C43 10000 - 40000 Absolute front side Die, 1.65 x 1.65 mm
Pressure sensor die, open bridge, high TCR C32 1600 - 40000 Gauge Die, 1.65 x 1.65 mm
Pressure sensor die, open bridge, high TCR C32 1600 - 40000 Absolute front side Die, 1.65 x 1.65 mm

最大20個のファイルを集めてZIPファイルとしてダウンロードすることができます。
そのためにご希望のファイルに印をつけ、リストの下の「ダウンロード」ボタンをクリックしてください。

  • 取扱いガイドライン、圧力センサダイ
  • ダイ長期安定性試験 AS規格1000001

最大20個のファイルを集めてZIPファイルとしてダウンロードすることができます。
そのためにご希望のファイルに印をつけ、リストの下の「ダウンロード」ボタンをクリックしてください。