TDK Electronics · TDK Europe

Pressure Sensor Elements (EPCOS)

Get data sheets and search

PDF Sensor Series Rated pressure (mbar) Measuring method Construction
Pressure sensor die C32 1600 - 40000 Gauge Die, 1.65 x 1.65 mm
Pressure sensor die C32 1600 - 40000 Absolute front side Die, 1.65 x 1.65 mm
Pressure sensor die, HT serie C32 1600, 10000 Gauge Die, 1.65 x 1.65 mm
Pressure sensor die, barometric C33 1200 - 7000 Absolute front side Die, 1 x 1 mm
Pressure sensor die, barometric C39 1200 Absolute front side Die, 0.65 x 0.65 mm
Pressure sensor die, bond pads on one side C38 10000 - 40000 Gauge Die, 1.65 x 1.65 mm
Pressure sensor die, bond pads on one side, for wet media C38 10000 - 40000 Absolute back side Die, 1.65 x 1.65 mm
new
Pressure sensor die, for wet media, glass on back side C44 10000 - 60000 Absolute back side Die, 1.65 x 1.65 mm
Pressure sensor die, for wet media, glass on back side, media-resistant C32 1600 - 25000 Absolute back side Die, 1.65 x 1.65 mm
Pressure sensor die, low pressure C35 100 Gauge Die, 2.05 x 2.05 mm
Pressure sensor die, low pressure C32 400 Gauge Die, 1.65 x 1.65 mm
Pressure sensor die, low pressure, high TCR C35 100 Gauge Die, 2.05 x 2.05 mm
Pressure sensor die, low pressure, open bridge C32 400, 1000 Gauge Die, 1.65 x 1.65 mm
Pressure sensor die, low pressure, open bridge C32 1000 Absolute front side Die, 1.65 x 1.65 mm
Pressure sensor die, low pressure, open bridge, high TCR C32 400, 1000 Absolute front side Die, 1.65 x 1.65 mm
Pressure sensor die, low pressure, open bridge, high TCR C32 400, 1000 Gauge Die, 1.65 x 1.65 mm
new
Pressure sensor die, no back side glass C44 10000 - 40000 Gauge Die, 1.65 x 1.65 mm
Pressure sensor die, open bridge C32 1600 - 40000 Gauge Die, 1.65 x 1.65 mm
Pressure sensor die, open bridge C32 1600 - 40000 Absolute front side Die, 1.65 x 1.65 mm
new
Pressure sensor die, open bridge C43 10000 - 40000 Gauge Die, 1.65 x 1.65 mm
new
Pressure sensor die, open bridge C43 10000 - 40000 Absolute front side Die, 1.65 x 1.65 mm
Pressure sensor die, open bridge, high TCR C32 1600 - 40000 Gauge Die, 1.65 x 1.65 mm
Pressure sensor die, open bridge, high TCR C32 1600 - 40000 Absolute front side Die, 1.65 x 1.65 mm

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Handling guideline
  • Long-term Stability Tests for Dies – AS1000001

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.