TDK Electronics

Ultra-slim TVS Diodes

Highly effective ESD protection for miniaturized ICT solutions

The micro packaged TVS diodes of TDK are designed to protect voltage sensitive components from ESD for existing and future applications within IoT, smart home or Industry 4.0. The clamping voltage and excellent low leakage as well as short response time provide an outstanding ESD protection, which greatly exceeds standard requirements.


Product lineup

General purpose series

  • Bidirectional protection of I/O interfaces
  • ESD protection to IEC 61000-4-2
  • Maximum contact discharge voltage up to 24 kV
  • Surge current loads up to 8 A (8/20 µs)
  • Low clamping voltage of 8 V
  • Minimal space requirements of 400 x 200 µm2 or 600 x 300 µm2 in chip scale package (CSP)
  • Extremely low SMD package height of just 100 µm and 150 µm

Ultra-low clamping voltage and capacitance series

  • Bidirectional protection of I/O interfaces
  • ESD protection to IEC 61000-4-2
  • Maximum contact discharge voltage up to 15 kV
  • Surge current loads up to 7 A (8/20 µs)
  • Very low clamping voltage of as low as 3.8 V
  • Ultra-low capacitance down to typ. 0.18 pF
  • Minimal space requirements of 400 x 200 µm2 or 600 x 300 µm2 in chip scale package (CSP)
  • Extremely low SMD package height of just 100 µm and 150 µm

Benefits

Ultra-slim and -small package

  • TVS SMD packages thinner than a human hair
  • SMD package height of just 100 µm and 150 µm
  • Chip scale package (CSP) is just 400 x 200 µm² (CSP01005) or 600 x 300 µm² (CSP0201)
  • For applications demanding miniaturized package solutions

High ESD robustness

  • Greatly exceeding standard requirements for ESD protection
  • Engineered for an ESD contact discharge up to 24 kV
  • Designed for a high surge current load up to 8 A
  • Excellent clamping voltage characteristics down to 3.8 V  (ITLP = 8 A)
  • Low leakage current and short response time

Ultra-low clamping voltage and capacitance

  • Ultra-low clamping voltage and capacitance (ULC) for ESD protection of high-speed data lines
  • Reliable ESD protection of high-sensitive ICs in applications with high data rates, e.g. 5G, USB 3.1/3.2 and is serving a market for high-speed interfaces
  • Very low capacitance down to typ. 0.18 pF
  • Ultra-low clamping voltage down to 3.8 V

アプリケーション

 Smartphones and Tablets
 Fingerprint
 Wearables
 Hearing aids
 Personal Health Monitoring
 Machine-to-machine

プレゼンテーション

データシートの入手・検索

PDF シリーズ 発注コード ケースサイズ 静電容量, 代表値 (pF) 最大使用電圧 (V DC)
General purpose series B74111G0050M060 WL-CSP01005 SL 5 5
General purpose series B74121G0160M060 WL-CSP 0201 SL 5.5 16
General purpose series B74121G0050M060 WL-CSP0201 SL 12 5
General purpose series B74121G0200M060 WL-CSP0201 SL 5.3 20
General purpose series B74111G0055M060 WL-CSP01005 SL 5 5.5
Sample Kit: General purpose series/ Ultra-low clamping and capacitance series B74999T9999M099 WL-CSP0201 SL/ WL-CSP01005 SL --- ---
new
Ultra-low clamping voltage and capacitance series B74121U2010M060 WL-CSP0201 SL 0.15 1
new
Ultra-low clamping voltage and capacitance series B74121U1020M060 WL-CSP0201 SL 0.7 2
new
Ultra-low clamping voltage and capacitance series B74121U1036M060 WL-CSP0201 SL 0.65 3.6
Ultra-low clamping voltage and capacitance series B74121U0028M060 WL-CSP0201 SL 0.18 2.8
Ultra-low clamping voltage and capacitance series B74121U0055M060 WL-CSP0201 SL 0.55 5.5
Ultra-low clamping voltage and capacitance series B74121U0033M060 WL-CSP0201 SL 0.65 3.3
Ultra-low clamping voltage and capacitance series B74111U0033M060 WL-CSP01005 SL 0.48 3.3
Ultra-low clamping voltage and capacitance series B74111U0055M060 WL-CSP01005 SL 0.45 5.5

最大20個のファイルを集めてZIPファイルとしてダウンロードすることができます。
そのためにご希望のファイルに印をつけ、リストの下の「ダウンロード」ボタンをクリックしてください。

在庫確認



連絡してください

販売網 & 工場

当社の製品にご興味をお持ちの方は、世界各地にある当社の営業所の概要をご覧ください。

関連資料

製品の問い合せ

私たちのソリューションに興味がありますか?お気軽にお問い合わせください。私たちはあなたを助けるために喜んでいます。

関連資料

各種イベント

TDKのライブを体験しよう

関連資料

ソーシャルメディア

フォローしてください

LinkedIn X (Twitter)