Overvoltage protection
June 28, 2021
TDK offers extremely small TVS diodes with extremely low capacitances and clamping voltages
TDK Corporation (TSE:6762) has extended its range of TVS (transient voltage suppression) diodes characterized by their extremely low capacitance values for bidirectional overvoltage protection to include the ULC series (Ultra Low Clamping & Capacitance). The SD01005SL-ULC101 (B74111U0033M060) type has a minimum capacitance of ~0.5 pF and the SD0201SL-ULC101 (B74121U0033M060) type of ~0.6 pF, both at 1 MHz.
The new TVS diodes are designed for a maximum operating voltage of 3.3 V. The ULC products offer an extremely low clamping voltage of ~3.8 V at a peak pulse current of 8 A or 16 A at ~5 V and a breakdown voltage of 6.3 V. Further features include very short response times and the extremely low leakage current of ~1 nA at 3.3 V. They are designed in accordance with IEC 61000-4-2 for an ESD contact discharge of up to 15 kV.
Despite high-level performance of robust protective components, the diodes meet the highest requirements in terms of miniaturization. Their dimensions in the Wafer-Level Chip Scale Package (WL-CSP) are just 400 x 200 µm (WL-CSP01005) or 600 x 300 µm (WL-CSP0201) with a height of 100 µm in the 01005 size or 150 µm in the 0201 size. Despite their extremely small size, the components are designed for a high surge current load of up to 7 A according to IEC 61000-4-5 (8/20 µs).
The diodes are well suited for the reliable ESD protection of high-speed interface ICs and data lines such as USB 3.1, USB 3.2, HDMI, FireWire and Thunderbolt due to their parasitic capacitances and clamping voltage. Typical target applications include smartphones, notebooks, tablets, wearables and ESD sensitive network components.
Main fields of application
- High-speed interface ICs and data lines such as USB 3.1, USB 3.2, HDMI, FireWire, Thunderbolt
- Smartphones, laptops, tablets and wearables as well as ESD sensitive network components
Main features and benefits
- Extremely low values at:
- Capacitance: just ~0.5 pF or ~0.6 pF at 1 MHz
- Clamping voltage: ~3.8 V at a peak pulse current of 8 A
- Size: 400 x 200 µm (WL-CSP01005) or 600 x 300 µm
- ESD protection to IEC 61000-4-2 up to 15 kV contact discharge
- High surge current loads of up to 7 A according to IEC 61000-4-5 (8/20 µs)
Get in Contact
Sales Network & Sites
If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily