TDK Electronics

キーコンポーネント - リアクタ

検索結果件数: 24
PDF 在庫      製品 アプリケーション 定格電圧 (V AC) 備考 認証 特徴 発注コード タイプ
Vacuum Contactor MV Switching 7200 MV Key Components IEC 62271 400 A,  7.2 kV B44061C2400A066 EVC7400
Vacuum Contactor MV Switching 7200 MV Key Components IEC 62271 400 A,  7.2 kV B44061C2401A066 EVC7400
Vacuum Contactor MV Switching 7200 MV Key Components IEC 62271 400 A,  7.2 kV B44061C2400B066 EVC7400
Vacuum Contactor MV Switching 7200 MV Key Components IEC 62271 400 A,  7.2 kV B44061C2401B066 EVC7400
Vacuum Contactor MV Switching 12000 MV Key Components IEC 62271 400 A,  12 kV B44061C2401E110 EVC12400
Vacuum Contactor MV Switching 12000 MV Key Components IEC 62271 400 A,  12 kV B44061C1400G110 EVC12400-L
Vacuum Contactor MV Switching 12000 MV Key Components IEC 62271 400 A,  12 kV B44061C1401G110 EVC12400-L
Vacuum Contactor MV Switching 12000 MV Key Components IEC 62271 400 A,  12 kV B44061C1400F110 EVC12400-L
Vacuum Contactor MV Switching 7200 MV Key Components IEC 62271 400 A,  7.2 kV B44061C2400C066 EVC7400
Vacuum Contactor MV Switching 7200 MV Key Components IEC 62271 400 A,  7.2 kV B44061C2401C066 EVC7400
Vacuum Contactor MV Switching 12000 MV Key Components IEC 62271 400 A,  12 kV B44061C2400E110 EVC12400
Vacuum Contactor MV Switching 12000 MV Key Components IEC 62271 400 A,  12 kV B44061C2400G110 EVC12400
Vacuum Contactor MV Switching 12000 MV Key Components IEC 62271 400 A,  12 kV B44061C2401G110 EVC12400
Vacuum Contactor MV Switching 12000 MV Key Components IEC 62271 400 A,  12 kV B44061C2400F110 EVC12400
Vacuum Contactor MV Switching 12000 MV Key Components IEC 62271 400 A,  12 kV B44061C2401F110 EVC12400
Vacuum Contactor MV Switching 7200 MV Key Components IEC 62271 400 A,  7.2 kV B44061C1400B066 EVC7400-L
Vacuum Contactor MV Switching 7200 MV Key Components IEC 62271 400 A,  7.2 kV B44061C1401B066 EVC7400-L
Vacuum Contactor MV Switching 7200 MV Key Components IEC 62271 400 A,  7.2 kV B44061C1400A066 EVC7400-L
Vacuum Contactor MV Switching 7200 MV Key Components IEC 62271 400 A,  7.2 kV B44061C1401A066 EVC7400-L
Vacuum Contactor MV Switching 12000 MV Key Components IEC 62271 400 A,  12 kV B44061C1401F110 EVC12400-L
Vacuum Contactor MV Switching 7200 MV Key Components IEC 62271 400 A,  7.2 kV B44061C1400C066 EVC7400-L
Vacuum Contactor MV Switching 12000 MV Key Components IEC 62271 400 A,  12 kV B44061C1400E110 EVC12400-L
Vacuum Contactor MV Switching 7200 MV Key Components IEC 62271 400 A,  7.2 kV B44061C1401C066 EVC7400-L
Vacuum Contactor MV Switching 12000 MV Key Components IEC 62271 400 A,  12 kV B44061C1401E110 EVC12400-L

最大20個のファイルを集めてZIPファイルとしてダウンロードすることができます。
そのためにご希望のファイルに印をつけ、リストの下の「ダウンロード」ボタンをクリックしてください。

エクスポート