TDK Electronics

CeraLink キャパシタ

検索結果件数: 25
PDF 在庫      設計 最高デバイス温度 (°C) 最低デバイス温度 (°C) 寸法(長さ x 幅 x 高さ) (mm) 初期静電容量(0 V DC, 25 °C) (µF) 初期静電容量の公差 (%) 実効静電容量 (µF)@ 動作電圧 公称静電容量 (µF)@ 動作電圧 ピーク動作電圧 (Max.) (V DC) 定格電圧(V DC) 動作電圧 (V DC) 等価直列インダクタンス(nH) 正常動作電流 (105 °C) (ARMS) 端子スタイル アプリケーション タイプ 発注コード 実効容量の公差 (%)
2220 150 -40 5.7x5x1.6 [EIA 2220] 0.02 ±20 0.033 0.056 1080 900 800 3 2.3 SMD, soft termination Industry, Automotive 0.056 µF, 900 V B58043E9563M052 ---
2220 150 -40 5.7x5x1.6 [EIA 2220] 0.02 ±20 0.033 0.056 1080 900 800 3 2.4 SMD, standard termination Industry, Automotive 0.056 µF, 900 V B58043I9563M052 ---
2220 150 -40 5.7x5x1.4 [EIA 2220] 0.085 ±20 0.15 0.25 650 500 400 3 5 SMD, standard termination Industry, Automotive 0.25 µF, 500 V B58043I5254M052 ---
2220 150 -40 5.7x5x1.4 [EIA 2220] 0.085 ±20 0.15 0.25 650 500 400 3 4.5 SMD, soft termination Industry, Automotive 0.25 µF, 500 V B58043E5254M052 ---
FA10 150 -40 7.4 x 30 x 9.1 3.5 ±20 6 >10 650 500 400 2 38 SMD with lead frame Industry, Automotive 10 μF, 500 V B58035U5106M001 ±20
FA10 150 -40 7.4 x 30 x 9.1 0.7 ±20 1.3 >2.5 1300 900 800 2 23 SMD with lead frame Industry, Automotive 2.5 μF, 900 V B58035U9255M001 ±20
FA2 150 -40 7.4 x 6 x 9.1 0.28 ±20 0.5 >1 1000 700 600 3 11 SMD with lead frame Industry, Automotive 1 μF, 700 V B58035U7105M052 ±20
FA10 150 -40 7.4 x 30 x 9.1 1.4 ±20 2.5 >5 1000 700 600 2 30 SMD with lead frame Industry, Automotive 5 μF, 700 V B58035U7505M001 ±20
FA3 150 -40 7.4 x 9 x 9.1 1.05 ±20 1.8 >3 650 500 400 3 17 SMD with lead frame Industry, Automotive 3 μF, 500 V B58035U5305M062 ±20
FA3 150 -40 7.4 x 9 x 9.1 0.42 ±20 0.75 >1.5 1000 700 600 3 13 SMD with lead frame Industry, Automotive 1.5 μF, 700 V B58035U7155M062 ±20
FA3 150 -40 7.4 x 9 x 9.1 0.21 ±20 0.39 >0.75 1300 900 800 3 9 SMD with lead frame Industry, Automotive 0.75 μF, 900 V B58035U9754M062 ±20
FA3 150 -40 7.4 x 9 x 9.1 1.05 ±20 1.8 >3 650 500 400 3 17 SMD with lead frame Industry, Automotive 3 μF, 500 V B58035U5305M052 ±20
FA3 150 -40 7.4 x 9 x 9.1 0.42 ±20 0.75 >1.5 1000 700 600 3 13 SMD with lead frame Industry, Automotive 1.5 μF, 700 V B58035U7155M052 ±20
FA2 150 -40 7.4 x 6 x 9.1 0.7 ±20 1.2 >2 650 500 400 3 14 SMD with lead frame Industry, Automotive 2 μF, 500 V B58035U5205M062 ±20
FA3 150 -40 7.4 x 9 x 9.1 0.21 ±20 0.39 >0.75 1300 900 800 3 9 SMD with lead frame Industry, Automotive 0.75 μF, 900 V B58035U9754M052 ±20
FA2 150 -40 7.4 x 6 x 9.1 0.28 ±20 0.5 >1 1000 700 600 3 11 SMD with lead frame Industry, Automotive 1 μF, 700 V B58035U7105M062 ±20
FA2 150 -40 7.4 x 6 x 9.1 0.14 ±20 0.26 >0.5 1300 900 800 3 7 SMD with lead frame Industry, Automotive 0.5 μF, 900 V B58035U9504M062 ±20
FA2 150 -40 7.4 x 6 x 9.1 0.7 ±20 1.2 >2 650 500 400 3 14 SMD with lead frame Industry, Automotive 2 μF, 500 V B58035U5205M052 ±20
FA2 150 -40 7.4 x 6 x 9.1 0.14 ±20 0.26 >0.5 1300 900 800 3 7 SMD with lead frame Industry, Automotive 0.5 μF, 900 V B58035U9504M052 ±20
LP L-style 150 -40 7.85 x 10.84 x 4 0.07 ±20 0.13 >0.25 1300 900 800 3 5 SMD with lead frame Industry, Automotive 0.25 μF, 900 V B58031I9254M062 ---
LP L-style 150 -40 7.85 x 10.84 x 4 0.14 ±20 0.25 >0.5 1000 700 600 3 6 SMD with lead frame Industry, Automotive 0.5 μF, 700 V B58031I7504M062 ---
LP L-style 150 -40 7.85 x 10.84 x 4 0.35 ±20 0.6 >1 650 500 400 3 10 SMD with lead frame Industry, Automotive 1 μF, 500 V B58031I5105M062 ---
LP J-style 150 -40 7.85 x 7.14 x 4 0.07 ±20 0.13 >0.25 1300 900 800 3 5 SMD with lead frame Industry, Automotive 0.25 μF, 900 V B58031U9254M062 ---
LP J-style 150 -40 7.85 x 7.14 x 4 0.14 ±20 0.25 >0.5 1000 700 600 3 6 SMD with lead frame Industry, Automotive 0.5 μF, 700 V B58031U7504M062 ---
LP J-style 150 -40 7.85 x 7.14 x 4 0.35 ±20 0.6 >1 650 500 400 3 10 SMD with lead frame Industry, Automotive 1 μF, 500 V B58031U5105M062 ---

最大20個のファイルを集めてZIPファイルとしてダウンロードすることができます。
そのためにご希望のファイルに印をつけ、リストの下の「ダウンロード」ボタンをクリックしてください。

エクスポート