TDK Electronics · TDK Europe

DeltaCap™ Capacitors

Get Data Sheets and Search

PDF Rated voltage (V AC) Product Number of phases Capacitance (µF) Type
230 - 525 DeltaCap 3-phase 3 3.9 - 301 MKD230-D-0.5 - MKD525-D-8.3
230 - 525 DeltaCap 1-phase 1 10 - 510 MKD230-I-0.8 - MKD525-I-4.2
525 DeltaCap 3-phase 3 154 MKD-525-D-40

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Installation and maintenance instructions for PFC capacitors PhaseCap-series/PhiCap-E-series B25667C/B25669/B25673/B25674/B25675/B32344E
  • Installation and maintenance instructions for PFC capacitors, MKV capacitors B25836
  • Installation and maintenance instructions for PFC capacitors, PhiCap capacitors B32340, B32343
  • Installation and maintenance instructions for PFC capacitors, PoleCap capacitors B25671*
  • Installation and maintenance instructions for PFC DeltaCap
  • Installation and maintenance instructions for capacitor contactors
  • Installation and maintenance instructions for thyristor modules TSM-LC series B44066T*
  • Installation and maintenance instructions for thyristor modulesTSM-HV series B44066T*
  • Technical Report: Different Connections of PF Controllers BR6000-series
  • Application guide
  • Applications
  • Capacitor questionnaire
  • General technical information
  • Thermal design of capacitors for power electronics
  • Quality specifications
  • Symbols and terms
  • Safety Recommendations (ZVEI)

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.