TDK Electronics · TDK Europe

Multilayer Piezo Actuator Stacks

High active stacks with copper inner electrodes 

 Intro Pic

Innovation begins where precision meets reliability. TDK's High Active Stack (HAS) piezo actuators power some of the world's most demanding motion-control applications, from semiconductor manufacturing and advanced fluid control to scientific instrumentation, and space systems. 

At the heart of this performance is TDK's patented copper-electrode technology, delivering higher efficiency, exceptional durability, and greater cost stability than conventional palladium-based designs. 

Backed by more than 20 years of proven field experience and excellent outgassing performance for vacuum-sensitive environments, HAS actuators provide engineers with the confidence to push the boundaries of what is possible, from the factory floor to the challenges of space.
 

What’s special in TDK’s actuator stacks?

 Pic Structure

Minimized inactive areas for higher performance and longer lifetime

 Powerful

The inactive areas in an actuator are a cause of mechanical stress during operation. The larger the inactive areas are, the more mechanical stress the actuator will have, creating larger cracks in the ceramic. The width of the inactive area per layer in TDK stacks is 100 µm (compared to 400 µm in conventional ones) which significantly reduces mechanical stress, enables longer lifetimes and higher operating voltages (of up to 180 V), generating a higher stroke or elongation (ca. +20 %), hence the name High Active Stacks.

Copper inner electrodes for superior robustness against humidity and cost-effectiveness

 Robust Humid

Conventional stack actuators use silver-palladium alloy for the inner electrodes. Silver is a very ductile metal under humid conditions and electric fields. As a result of this phenomenon, short circuits or failures occur between the actuator's inner electrode layers. TDK HAS components use copper in their inner electrodes to prevent migration between their layers. Additionally, copper prices are more stable than palladium, enabling cost-effective solutions with superior performance. Win-Win!

A lead-free high melting metal bond for operation at high temperatures

 Temperature

The metal bonds that connect the external electrodes are also exposed to high mechanical stress during operation, especially at high temperatures. TDK developed a new lead-free high-melting metal bond that does not become brittle even at high temperatures and thus does not lose contact. This innovative bond is more reliable than a lead-based solder for electrode contacting as its properties are more porous and flexible. TDK HAS devices passed a 2000-hour test at 200 °C with no signs of embrittlement; conventional solder contacts failed after 1500 hours at temperatures of only 180 °C.

Portfolio overview

 
 COM10S5
 COM30S5
 COM45S5
 COM30S7
 COM27S3
 COM10S5COM30S5COM45S5COM30S7COM27S3
Dimensions
[mm] (l x w x h)
5.2 x 5.2 x 10
Passivated
5.2 x 5.2 x 30 
Passivated
5.2 x 5.2 x 45 
Passivated
7.0 x 7.0 x 30 
Passivated
3.4 x 3.4 x 27 
Leaded
Preload
[N]
7307307301320320
Stroke
[µm]
1655835547
Capacitance
[µF]
1.03.45.36.21.3
Stiffness
[N/µm]
7925164511
Blocking force
[N]
1400140014002600600

Applications

From nanometer-scale positioning to mission-critical motion control, TDK piezo actuators are trusted in some of the world's most demanding applications. They provide the precision and responsiveness required for semiconductor manufacturing equipment, micro-dispensing systems, flow controllers, bonding wire machines, and advanced automation solutions. The combination of proven reliability, robust copper-electrode technology, and excellent outgassing characteristics further expands their potential into aerospace and space systems, where performance, cleanliness, and operational stability are essential.

 Microdispensing
 Nanopositioning
 Flow controllers
 Space Systems

Benchmark

TDK’s HAS technology impresses with its outstanding blocking force and stroke compared to conventional silver-palladium stacks.

 Force Pic

Scatterplot of force [N] vs stroke [µm] of piezo stack 7 x 7 x 30 mm³ @ 160 V

 Temperature Pic

Elevated temperature test
Weibull – 95 % CI

 Humidity Pic

Dynamic humidity test
Weibull – 95 % CI


Get data sheets and search

PDF Type Dimensions (l x w x h) (mm) Stroke (µm) at 160 V Stiffness (N/µm) (typ.) at 160 V (kstack) Blocking force (N) Ordering code
new
COM10S5 , COM30S5 , COM45S5  5.2 x 5.2 x 10,  5.2 x 5.2 x 30,  5.2 x 5.2 x 45 16 ±10%,  55 ±10%,  83 ±10% 18 - 75 1400 B58004M4010A020,  B58004M4030A020,  B58004M4040A020
new
COM27S3 3.4 x 3.4 x 27 47 ±10% 11 600 B58004M4020A020
new
COM30S7  7.0 x 7.0 x 30 55 ±10% 45 2600 B58004M4037A020

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.


Step Files



Get in touch with the experts

Do you want to know more about HAS? Please briefly describe your application. Our piezo experts will be glad to help you. 

First name is required Vorname wird benötigt 名字是必需的 お名前は必須項目です。
Last name is required Nachname wird benötigt 需要填写姓氏 姓は必須項目です
E-mail is required E-Mail wird benötigt 需要使用电子邮件 電子メールは必須項目です。
Company is required Unternehmen wird benötigt 公司需要 会社名は必須項目です。
Country is required Land wird benötigt 所需国家 国名は必須項目です。
Message is required Nachricht wird benötigt 所需信息 メッセージは必須項目です。
Accepting the data usage is required Datennutzung muss akzeptiert werden 必须接受数据使用 データ利用を承諾することが必要
More information Weitere Informationen 了解更多 詳細情報

Sales Network & Sites

Vertriebsnetz & Standorte

销售网点和工厂

販売網 & 工場

See our worldwide sales offices.

More

Zu unseren weltweiten Vertriebsbüros.

Mehr

查看我们的全球销售办事处。

更多内容

世界各地の販売拠点をご覧ください。

関連資料

Social Media

Soziale Medien

社交媒体

ソーシャルメディア

Follow us on

LinkedIn X (Twitter)

Folgen Sie uns auf

LinkedIn X (Twitter)

关注我们

WeChat LinkedIn X (Twitter)

フォローしてください

LinkedIn X (Twitter)

Tradeshows & Events

Messen & Events

展览会

各種イベント

Experience TDK live!

More

Erleben Sie TDK live!

Mehr

现场体验TDK

更多内容

TDKのライブを体験しよう

関連資料