TDK Corporation announces the extension of Tronics AXO®300 accelerometers platform with two new products. After the successful production launch in 2020 of the ±14 g AXO315 accelerometer for high-performance navigation and positioning of dynamic systems, Tronics extends the AXO300 accelerometer series with AXO301, a low-noise and high-resolution ±1 g accelerometer for high precision acceleration/deceleration measurements in railway applications and inclination control in industrial applications, and AXO305, a ±5 g accelerometer tailored for navigation, positioning, and motion control of land and marine manned and unmanned systems.