Temperature sensors
September 7, 2023
TDK launches new Au wire bond-optional NTC thermistors for laser diode temperature measurement
- Available with Au wire bonding
- Within ±1% tolerance of both resistance and B value, enabling highly accurate temperature sensing
- Used to measure temperature of laser diodes in optical communication transceivers and LiDAR
TDK Corporation (TSE:6762) has announced the introduction of its new NTCWS series of NTC thermistors, available with Au wire bonding. These bondable NTC thermistors can be mounted with Au wire bonding inside the package for highly accurate temperature detection of laser diodes (LDs) used for optical communication. Mass production of the product series began in September 2023.
The use of LD devices in optical communication transceivers is increasing, as typified by 5G and LiDAR used for inter-vehicle distance measurement. Since the wavelength of LDs changes with temperature, controlling the temperature of LDs is the key to improving their performance.
The new NTCWS series of temperature sensors from TDK supports a narrow tolerance (± 1%) of resistance and B value and can be mounted with Au wire bonding near the LD for highly accurate temperature sensing. Featuring a compact and lead-free design, the NTCWS series thermistors can withstand operating temperatures of -40 ~ 125 °C. TDK has initially released sensors with a B value of 3930 K ± 1 % (the NTCWS3UF103FC1GT and NTCWS3UF103HC1GT) and plans to release additional products with other characteristics in the future.
TDK is committed to improving temperature sensor products for industrial and automotive applications and will continue to expand its NTC thermistor portfolio to meet market needs.
Features & Applications
Main applications
- Temperature sensing of LD for optical communication transceiver and LiDAR
Main features and benefits
- Supports Au wire bonding that can be mounted inside the LD package
- Narrow tolerance (± 1 %) of both resistance and B value
Key Data
Type | Dimensions | Resistance R25 | B value B25/85 [K] | Electrode |
---|---|---|---|---|
NTCWS3UF103FC1GT | L, W : 0.33 ± 0.04 | 10.0 ± 1 % | B25/85=3930 ± 1% | Au Thick film |
NTCWS3UF103HC1GT | 10.0 ± 3 % |
Get in Contact
Sales Network & Sites
If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily