TDK Electronics · TDK Europe

Key Components - Capacitor Contactors

Number of hits: 15
PDF Inventory Product Application Remarks Features Ordering code Type
Capacitor Contactors 3-phase AC industrial applications,  Power factor correction Key Components Systems with and without reactors,  80 kvar,  110 V B44066S9010J110 B44066S*J110
Capacitor Contactors 3-phase AC industrial applications,  Power factor correction Key Components Systems with and without reactors,  12.5 kvar,  110 V B44066S1810J110 B44066S*J110
Capacitor Contactors 3-phase AC industrial applications,  Power factor correction Key Components Systems with and without reactors,  20 kvar,  110 V B44066S2410J110 B44066S*J110
Capacitor Contactors 3-phase AC industrial applications,  Power factor correction Key Components Systems with and without reactors,  20 kvar,  230 V B44066S2410J230 B44066S*J230
Capacitor Contactors 3-phase AC industrial applications,  Power factor correction Key Components Systems with and without reactors,  100 kvar,  110 V B44066S9910J110 B44066S*J110
Capacitor Contactors 3-phase AC industrial applications,  Power factor correction Key Components Systems with and without reactors,  80 kvar,  230 V B44066S9010J230 B44066S*J230
Capacitor Contactors 3-phase AC industrial applications,  Power factor correction Key Components Systems with and without reactors,  12.5 kvar,  230 V B44066S1810J230 B44066S*J230
Capacitor Contactors 3-phase AC industrial applications,  Power factor correction Key Components Systems with and without reactors,  75 kvar,  230 V B44066S7410J230 B44066S*J230
Capacitor Contactors 3-phase AC industrial applications,  Power factor correction Key Components Systems with and without reactors,  100 kvar,  230 V B44066S9910J230 B44066S*J230
Capacitor Contactors 3-phase AC industrial applications,  Power factor correction Key Components Systems with and without reactors,  75 kvar,  110 V B44066S7410J110 B44066S*J110
Capacitor Contactors 3-phase AC industrial applications,  Power factor correction Key Components Systems with and without reactors,  25 kvar,  110 V B44066S3210J110 B44066S*J110
Capacitor Contactors 3-phase AC industrial applications,  Power factor correction Key Components Systems with and without reactors,  50 kvar,  230 V B44066S6210J230 B44066S*J230
Capacitor Contactors 3-phase AC industrial applications,  Power factor correction Key Components Systems with and without reactors,  50 kvar,  230 V B44066S5010J230 B44066S*J230
Capacitor Contactors 3-phase AC industrial applications,  Power factor correction Key Components Systems with and without reactors,  50 kvar,  110 V B44066S6210J110 B44066S*J110
Capacitor Contactors 3-phase AC industrial applications,  Power factor correction Key Components Systems with and without reactors,  25 kvar,  230 V B44066S3210J230 B44066S*J230

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list