TDK Electronics · TDK Europe

Power Line Chokes

Number of hits: 4
PDF Inventory Design Function Inductance (mH) Rated current (A) Rated temperature (°C) Length (max.) (mm) Width (max.) (mm) Height (max.) (mm) Number of lines Resistance (mOhm) Rated voltage (V AC) Min. operating temperature (°C) Max. operating temperature (°C) Remarks Type Ordering code
Current-compensated ring core choke Common 47 2 70 15.3 7.4 17.6 Double 31 250 -40 125 NiZn for VHF, lead spacing 12.7 x 7.4/2.54 (mm), vertical version, TR = +70 °C B82791H2*N010 B82791H2202N010
Current-compensated ring core choke Common 100 1.5 70 15.3 7.4 17.6 Double 65 250 -40 125 NiZn for VHF, lead spacing 12.7 x 7.4/2.54 (mm), vertical version, TR = +70 °C B82791H2*N010 B82791H2152N010
Current-compensated ring core choke Common 14 4 70 15.3 7.4 17.6 Double 15 250 -40 125 NiZn for VHF, lead spacing 12.7 x 7.4/2.54 (mm), vertical version, TR = +70 °C B82791H2*N010 B82791H2402N010
Current-compensated ring core choke Common 30 3 70 15.3 7.4 17.6 Double 23 250 -40 125 NiZn for VHF, lead spacing 12.7 x 7.4/2.54 (mm), vertical version, TR = +70 °C B82791H2*N010 B82791H2302N010

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list