TDK Electronics · TDK Europe

Power Line Chokes

Number of hits: 23
PDF Inventory Design Function Inductance (mH) Rated current (A) Rated temperature (°C) Length (max.) (mm) Width (max.) (mm) Height (max.) (mm) Number of lines Resistance (mOhm) Rated voltage (V AC) Min. operating temperature (°C) Max. operating temperature (°C) Remarks Type Ordering code
Current-compensated ring core choke Common 10 0.5 40 17.5 17.5 8 Double 1000 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals B82791G B82791G2501N001
Current-compensated ring core choke Common 14 4 70 15.3 7.4 17.6 Double 15 250 -40 125 NiZn for VHF, lead spacing 12.7 x 7.4/2.54 (mm), vertical version, TR = +70 °C B82791H2*N010 B82791H2402N010
Current-compensated ring core choke Common 30 0.3 40 17.5 17.5 8 Double 2200 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals B82791G B82791G2301N001
Current-compensated ring core choke Common 22 0.35 40 17.5 17.5 8 Double 1900 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals B82791G B82791G2351N001
Current-compensated ring core choke Common 30 3 70 15.3 7.4 17.6 Double 23 250 -40 125 NiZn for VHF, lead spacing 12.7 x 7.4/2.54 (mm), vertical version, TR = +70 °C B82791H2*N010 B82791H2302N010
Current-compensated ring core choke Common 15 0.4 40 15.3 7.4 17.6 Double 1350 250 -40 125 Lead spacing 12.7 x 7.4/2.54 (mm), vertical version, UL+ENEC(VDE) approvals B82791H B82791H2401N001
Current-compensated ring core choke Common 6.8 0.6 40 17.5 17.5 8 Double 630 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals B82791G B82791G2601N001
Current-compensated ring core choke Common 4.8 1 70 15.3 7.4 17.6 Double 185 250 -40 125 Symmetrical lead spacing 12.7 x 7.4 (mm), TR = 70 °C B82791K B82791K2102A040
Current-compensated ring core choke Common 10 0.7 70 15.3 7.4 17.6 Double 330 250 -40 125 Symmetrical lead spacing 12.7 x 7.4 (mm), TR = 70 °C B82791K B82791K2701A040
Current-compensated ring core choke Common 15 0.4 40 17.5 17.5 8 Double 1350 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals B82791G B82791G2401N001
Current-compensated ring core choke Common 4.7 0.9 40 15.3 7.4 17.6 Double 250 250 -40 125 Lead spacing 12.7 x 7.4/2.54 (mm), vertical version, UL+ENEC(VDE) approvals, TR = 60 °C B82791H B82791H2901N020
Current-compensated ring core choke Common 47 0.25 40 17.5 17.5 8 Double 2400 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals B82791G B82791G2251N020
NiZn ring core chokes - B82791H2*N010 Common --- --- 70 --- --- --- --- --- --- -40 125 Vertical version Kit B82791H2*N010 B82791X1
Current-compensated ring core choke Common 22 0.35 40 15.3 7.4 17.6 Double 1900 250 -40 125 Lead spacing 12.7 x 7.4/2.54 (mm), vertical version, UL+ENEC(VDE) approvals B82791H B82791H2351N001
Current-compensated ring core choke Common 4.7 0.7 60 15.3 7.4 17.6 Double 440 250 -40 125 Lead spacing 12.7 x 7.4/2.54 (mm), vertical version, UL+ENEC(VDE) approvals B82791H B82791H2701N001
Current-compensated ring core choke Common 4.7 0.7 40 17.5 17.5 8 Double 440 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals B82791G B82791G2701N001
Current-compensated ring core choke Common 4.7 0.9 60 17.5 17.5 8 Double 250 250 -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, TR = 60 °C B82791G B82791G2901N020
Current-compensated ring core choke Common 47 0.25 40 15.3 7.4 17.6 Double 2400 250 -40 125 Lead spacing 12.7 x 7.4/2.54 (mm), vertical version, UL+ENEC(VDE) approvals B82791H B82791H2251N020
Current-compensated ring core choke Common 30 0.3 40 15.3 7.4 17.6 Double 2200 250 -40 125 Lead spacing 12.7 x 7.4/2.54 (mm), vertical version, UL+ENEC(VDE) approvals B82791H B82791H2301N001
Current-compensated ring core choke Common 100 1.5 70 15.3 7.4 17.6 Double 65 250 -40 125 NiZn for VHF, lead spacing 12.7 x 7.4/2.54 (mm), vertical version, TR = +70 °C B82791H2*N010 B82791H2152N010
Current-compensated ring core choke Common 47 2 70 15.3 7.4 17.6 Double 31 250 -40 125 NiZn for VHF, lead spacing 12.7 x 7.4/2.54 (mm), vertical version, TR = +70 °C B82791H2*N010 B82791H2202N010
Current-compensated ring core choke Common 10 0.5 40 15.3 7.4 17.6 Double 1000 250 -40 125 Lead spacing 12.7 x 7.4/2.54 (mm), vertical version, UL+ENEC(VDE) approvals B82791H B82791H2501N001
Current-compensated ring core choke Common 6.8 0.6 40 15.3 7.4 17.6 Double 630 250 -40 125 Lead spacing 12.7 x 7.4/2.54 (mm), vertical version, UL+ENEC(VDE) approvals B82791H B82791H2601N001

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list