TDK Electronics · TDK Europe

Power Line Chokes

Number of hits: 8
PDF Inventory Design Function Inductance (mH) Rated current (A) Rated temperature (°C) Length (max.) (mm) Width (max.) (mm) Height (max.) (mm) Number of lines Resistance (mOhm) Rated voltage (V AC) Min. operating temperature (°C) Max. operating temperature (°C) Remarks Type Ordering code
Current-compensated ring core choke Common 18 2 60 40.4 21.5 40 Double 270 250 -40 125 Lead spacing 17.5 x 12.5 (mm), UL+ENEC(VDE) approvals B82725J B82725J2202N020
Current-compensated ring core choke Common 68 1 60 40.4 21.5 40 Double 1050 250 -40 125 Lead spacing 17.5 x 12.5 (mm), UL+ENEC(VDE) approvals B82725J B82725J2102N020
Current-compensated ring core choke Common 7.5 6 60 40.4 21.5 40 Double 40 250 -40 125 Lead spacing 17.5 x 12.5 (mm), UL+ENEC(VDE) approvals B82725J B82725J2602N040
Current-compensated ring core choke Common 2.5 10 60 40.4 21.5 40 Double 15 250 -40 125 Lead spacing 17.5 x 12.5 (mm), UL+ENEC(VDE) approvals B82725J B82725J2103N021
Current-compensated ring core choke Common 2.7 8 60 40.4 21.5 40 Double 20 250 -40 125 Lead spacing 17.5 x 12.5 (mm), UL+ENEC(VDE) approvals B82725J B82725J2802N020
Current-compensated ring core choke Common 6.8 4 60 40.4 21.5 40 Double 75 250 -40 125 Lead spacing 17.5 x 12.5 (mm), UL+ENEC(VDE) approvals B82725J B82725J2402N020
Current-compensated ring core choke Common 1.8 10 60 40.4 21.5 40 Double 13 250 -40 125 Lead spacing 17.5 x 12.5 (mm), UL+ENEC(VDE) approvals B82725J B82725J2103N022
Current-compensated ring core choke Common 3.9 6 60 40.4 21.5 40 Double 30 250 -40 125 Lead spacing 17.5 x 12.5 (mm), UL+ENEC(VDE) approvals B82725J B82725J2602N020

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list