TDK Electronics · TDK Europe

Power Line Chokes

Number of hits: 13
PDF Inventory Design Function Inductance (mH) Rated current (A) Rated temperature (°C) Length (max.) (mm) Width (max.) (mm) Height (max.) (mm) Number of lines Resistance (mOhm) Rated voltage (V AC) Min. operating temperature (°C) Max. operating temperature (°C) Remarks Type Ordering code
Current-compensated ring core choke Common 18 2 60 44 42.4 25 Double 330 250 -40 125 Lead spacing 15 x 40 (mm), UL+ENEC(VDE) approvals B82725A B82725A2202N001
Current-compensated ring core choke Common 3.3 12 60 44 42.4 25 Double 12 250 -40 125 Lead spacing 15 x 40 (mm), UL+ENEC(VDE) approvals B82725A B82725A2123N040
Current-compensated ring core choke Common 1.2 14 45 44 42.4 25 Double 10 250 -40 125 Lead spacing 15 x 40 (mm), UL+ENEC(VDE) approvals B82725A B82725A2143N020
Current-compensated ring core choke Common 1.8 10 60 44 42.4 25 Double 14 250 -40 125 Lead spacing 15 x 40 (mm), UL+ENEC(VDE) approvals B82725A B82725A2103N001
Current-compensated ring core choke Common 3.9 6 60 44 42.4 25 Double 40 250 -40 125 Lead spacing 15 x 40 (mm), UL+ENEC(VDE) approvals B82725A B82725A2602N001
Current-compensated ring core choke Common 1 12 55 44 42.4 25 Double 11 250 -40 125 Lead spacing 15 x 40 (mm), UL+ENEC(VDE) approvals B82725A B82725A2123N001
Current-compensated ring core choke Common 68 1 60 44 42.4 25 Double 1300 250 -40 125 Lead spacing 15 x 40 (mm), UL+ENEC(VDE) approvals B82725A B82725A2102N001
Current-compensated ring core choke Common 3.9 8 40 44 42.4 25 Double 31 250 -40 125 Lead spacing 15 x 40 (mm), UL+ENEC(VDE) approvals B82725A B82725A2802N020
Current-compensated ring core choke Common 6.8 4 60 44 42.4 25 Double 80 250 -40 125 Lead spacing 15 x 40 (mm), UL+ENEC(VDE) approvals B82725A B82725A2402N001
Current-compensated ring core choke Common 14 4 60 44 42.4 25 Double 80 250 -40 125 Lead spacing 15 x 40 (mm), UL+ENEC(VDE) approvals B82725A B82725A2402N020
Current-compensated ring core choke Common 2.7 8 60 44 42.4 25 Double 22 250 -40 125 Lead spacing 15 x 40 (mm), UL+ENEC(VDE) approvals B82725A B82725A2802N001
Current-compensated ring core choke Common 82 1.2 60 44 42.4 25 Double 950 250 -40 125 Lead spacing 15 x 40 (mm), UL+ENEC(VDE) approvals B82725A B82725A2122N020
Current-compensated ring core choke Common 0.56 16 40 44 42.4 25 Double 7 250 -40 125 Lead spacing 15 x 40 (mm), UL+ENEC(VDE) approvals B82725A B82725A2163N020

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list