TDK Electronics · TDK Europe

Power Line Chokes

Number of hits: 1
PDF Inventory Design Function Inductance (mH) Rated current (A) Rated temperature (°C) Length (max.) (mm) Width (max.) (mm) Height (max.) (mm) Number of lines Resistance (mOhm) Rated voltage (V AC) Rated voltage (V DC) Min. operating temperature (°C) Max. operating temperature (°C) Remarks Type Ordering code
Current-compensated ring core choke Common 2.2 6.7 70 31.3 18.5 33.2 Double 17 250 800 -40 125 Lead spacing 15 x 12.5 (mm), vertical version B82724J8*N B82724J8672N040

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list