TDK Electronics · TDK Europe

Power Line Chokes

Number of hits: 1
PDF Inventory Design Function Inductance (mH) Rated current (A) Rated temperature (°C) Length (max.) (mm) Width (max.) (mm) Height (max.) (mm) Number of lines Resistance (mOhm) Rated voltage (V AC) Min. operating temperature (°C) Max. operating temperature (°C) Remarks Type Ordering code
Current-compensated ring core choke Common 27 2 60 33.6 32.6 25 Double 260 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724B B82724B2202N020

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list