TDK Electronics · TDK Europe

Power Line Chokes

Number of hits: 9
PDF Inventory Design Function Inductance (mH) Rated current (A) Rated temperature (°C) Length (max.) (mm) Width (max.) (mm) Height (max.) (mm) Number of lines Resistance (mOhm) Rated voltage (V AC) Min. operating temperature (°C) Max. operating temperature (°C) Remarks Type Ordering code
Current-compensated ring core choke Common 33 1.8 40 33.6 32.6 25 Double 400 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724B B82724B2182N021
Current-compensated ring core choke Common 3.9 4 60 33.6 32.6 25 Double 58 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724B B82724B2402N001
Current-compensated ring core choke Common 10 2 60 33.6 32.6 25 Double 220 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724B B82724B2202N001
Current-compensated ring core choke Common 47 1 60 33.6 32.6 25 Double 880 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724B B82724B2102N001
Current-compensated ring core choke Common 1.8 6 60 33.6 32.6 25 Double 23 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724B B82724B2602N001
Current-compensated ring core choke Common 49 1.5 50 33.6 32.6 25 Double 530 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724B B82724B2152N020
Current-compensated ring core choke Common 7 4 40 33.6 32.6 25 Double 65 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724B B82724B2402N030
Current-compensated ring core choke Common 100 0.5 60 33.6 32.6 25 Double 2800 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724B B82724B2501N001
Current-compensated ring core choke Common 27 2 60 33.6 32.6 25 Double 260 250 -40 125 Lead spacing 20 x 30 (mm), horizontal version, UL+ENEC(VDE) approvals B82724B B82724B2202N020

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list