TDK Electronics · TDK Europe

Power Line Chokes

Number of hits: 21
PDF Inventory Design Function Number of lines Rated voltage (V AC) Min. operating temperature (°C) Max. operating temperature (°C) Remarks Type Ordering code Inductance (mH) Rated current (A) Rated temperature (°C) Length (max.) (mm) Width (max.) (mm) Height (max.) (mm) Resistance (mOhm)
Ring core chokes: Series B82723 for power lines Common Double 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals Kit B82723 B82723X1 --- --- --- --- --- --- ---
Current-compensated ring core choke Common Double 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82723J B82723J2501N001 56 0.5 60 28 18.6 30.5 2100
Current-compensated ring core choke Common Double 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82723J B82723J2602N001 1 6 70 28 18.6 30.5 22
Current-compensated ring core choke Common Double 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82723J B82723J2142N020 27 1.4 40 28 18.6 30.5 440
Current-compensated ring core choke Common Double 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82723J B82723J2202N001 5.6 2 60 28 18.6 30.5 160
Current-compensated ring core choke Common Double 250 -40 125 Lead spacing 15 x 25 (mm), horizontal version, UL+ENEC(VDE) approvals B82723A B82723A2501N001 56 0.5 60 28 27 16.8 2100
Current-compensated ring core choke Common Double 250 -40 125 Lead spacing 15 x 25 (mm), horizontal version, UL+ENEC(VDE) approvals B82723A B82723A2102N001 27 1 60 28 27 16.8 750
Current-compensated ring core choke Common Double 250 -40 125 Lead spacing 15 x 25 (mm), horizontal version, UL+ENEC(VDE) approvals B82723A B82723A2102N002 39 1 40 28 27 16.8 750
Current-compensated ring core choke Common Double 250 -40 125 Lead spacing 15 x 25 (mm), horizontal version, UL+ENEC(VDE) approvals B82723A B82723A2402N001 2.7 4 60 28 27 16.8 60
Current-compensated ring core choke Common Double 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82723J B82723J2402N001 2.7 4 60 28 18.6 30.5 60
Current-compensated ring core choke Common Double 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82723J B82723J2601N001 47 0.6 70 28 18.6 30.5 1650
Current-compensated ring core choke Common Double 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82723J B82723J2601N002 39 0.6 60 28 18.6 30.5 1100
Current-compensated ring core choke Common Double 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82723J B82723J2102N001 27 1 60 28 18.6 30.5 750
Current-compensated ring core choke Common Double 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82723J B82723J2102N002 39 1 40 28 18.6 30.5 750
Current-compensated ring core choke Common Double 250 -40 125 Lead spacing 15 x 25 (mm), horizontal version, UL+ENEC(VDE) approvals B82723A B82723A2601N001 47 0.6 70 28 27 16.8 1650
Current-compensated ring core choke Common Double 250 -40 125 Lead spacing 15 x 25 (mm), horizontal version, UL+ENEC(VDE) approvals B82723A B82723A2601N002 39 0.6 60 28 27 16.8 1100
Current-compensated ring core choke Common Double 250 -40 125 Lead spacing 15 x 25 (mm), horizontal version, UL+ENEC(VDE) approvals B82723A B82723A2802N001 0.45 8 60 28 27 16.8 11
Current-compensated ring core choke Common Double 250 -40 125 Lead spacing 15 x 25 (mm), horizontal version, UL+ENEC(VDE) approvals B82723A B82723A2142N020 27 1.4 40 28 27 16.8 440
Current-compensated ring core choke Common Double 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82723J B82723J2802N001 0.45 8 60 28 18.6 30.5 11
Current-compensated ring core choke Common Double 250 -40 125 Lead spacing 15 x 25 (mm), horizontal version, UL+ENEC(VDE) approvals B82723A B82723A2602N001 1 6 70 28 27 16.8 22
Current-compensated ring core choke Common Double 250 -40 125 Lead spacing 15 x 25 (mm), horizontal version, UL+ENEC(VDE) approvals B82723A B82723A2202N001 5.6 2 60 28 27 16.8 160

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list