TDK Electronics · TDK Europe

Power Line Chokes

Number of hits: 1
PDF Inventory Design Function Inductance (mH) Rated current (A) Rated temperature (°C) Length (max.) (mm) Width (max.) (mm) Height (max.) (mm) Number of lines Resistance (mOhm) Rated voltage (V AC) Rated voltage (V DC) Min. operating temperature (°C) Max. operating temperature (°C) Remarks Type Ordering code
Ring core choke with powder core (double) Differential 0.7 3 40 44 42.4 30 Double 210 250 350 -40 125 Lead spacing 15 x 40 (mm), suppression of differential-mode interferences, ENEC(VDE) approval B82625B B82625B2302M001

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list