TDK Electronics · TDK Europe

Power Line Chokes

Number of hits: 1
PDF Inventory Design Function Inductance (mH) Rated current (A) Rated temperature (°C) Length (max.) (mm) Width (max.) (mm) Height (max.) (mm) Number of lines Resistance (mOhm) Rated voltage (V AC) Rated voltage (V DC) Min. operating temperature (°C) Max. operating temperature (°C) Remarks Type Ordering code
Ring core choke with powder core (double) Differential 0.082 2 60 28 27 16.8 Double 100 250 350 -40 125 Lead spacing 15 x 25 (mm), suppression of differential-mode interferences, UL+ENEC(VDE) approvals B82623G B82623G0001A010

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list