TDK Electronics · TDK Europe

Power Line Chokes

Number of hits: 6
PDF Inventory Design Function Inductance (mH) Rated current (A) Rated temperature (°C) Length (max.) (mm) Width (max.) (mm) Height (max.) (mm) Number of lines Resistance (mOhm) Rated voltage (V AC) Rated voltage (V DC) Min. operating temperature (°C) Max. operating temperature (°C) Remarks Type Ordering code
Ring core choke with powder core Differential 1.5 4 40 44 42.4 30 Single 220 250 350 -40 125 Lead spacing 15 x 40 (mm), suppression of differential-mode interferences B82615B B82615B2402M001
Ring core choke with powder core Differential 1 5 40 44 42.4 30 Single 150 250 350 -40 125 Lead spacing 15 x 40 (mm), suppression of differential-mode interferences B82615B B82615B2502M001
Ring core choke with powder core Differential 20 1 40 44 42.4 30 Single 3000 250 350 -40 125 Lead spacing 15 x 40 (mm), suppression of differential-mode interferences B82615B B82615B2102M001
Ring core choke with powder core Differential 5 2 40 44 42.4 30 Single 900 250 350 -40 125 Lead spacing 15 x 40 (mm), suppression of differential-mode interferences B82615B B82615B2202M001
Ring core choke with powder core Differential 0.7 6 40 44 42.4 30 Single 100 250 350 -40 125 Lead spacing 15 x 40 (mm), suppression of differential-mode interferences B82615B B82615B2602M001
Ring core choke with powder core Differential 2.5 3 40 44 42.4 30 Single 400 250 350 -40 125 Lead spacing 15 x 40 (mm), suppression of differential-mode interferences B82615B B82615B2302M001

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list