TDK Electronics · TDK Europe

Ceramic Transient Voltage Suppressors (MLV Varistors)

Number of hits: 1
PDF Inventory Main Application Design Case size Max. operating voltage (V DC) Max. operating voltage (V AC) Surge current (8/20µs) (A) Energy absorption (mJ) Features/Series Clamping voltage @ 1 A (V) Capacitance, max. (pF) Type Ordering code Max. operating temperature (°C) Min. operating temperature (°C)
Automotive Single chip 0805 16 14 120 300 Automotive G series, open mode design 42 800 CT0805S14BAUTOGOM_G B72510G1140S862 150 -55

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list