TDK Electronics · TDK Europe

Switching Spark Gaps

Number of hits: 8
PDF Inventory Nom. dc spark­over voltage (V DC) Nom. breakdown voltage (V) Breakdown voltage during life (V) Approx. discharge peak current Switching operations at 25°C Max. operating temperature (°C) Min. operating temperature (°C) Dimensions (Ø x L) (mm) Type Ordering code Breakdown time (ns)
200-255 230 200-280 300 2000000 +125 -25 8x6.05 CAS02X068 B88069X0680T502 ---
290-390 350 290-390 500 50000 --- --- 8x6.05 SSG03X1J B88069X6331T502 <50
4000 - 6250 5000 3750 - 6250 30 100000 --- --- 8x7.9 SSG5CX-1 B88069X5913S102 <50
4000 - 6250 5000 3750 - 6250 30 100000 --- --- 8x7.9 SSG5CX-1 B88069X5913T502 <50
1600 - 2400 2000 --- --- --- --- --- 8x7.9 SSG2CX-1 B88069X6043T502 <50
1600 - 2400 2000 --- --- --- --- --- 8x7.9 SSG2CX-1 B88069X6043S102 <50
2550 - 3540 3000 2400 - 3600 50 1000000 --- --- 8x7.9 SSG3CX-1 B88069X5903T502 <50
2550 - 3540 3000 2400 - 3600 50 1000000 --- --- 8x7.9 SSG3CX-1 B88069X5903S102 <50

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list