TDK Electronics · TDK Europe

EMI Supression Capacitors

Number of hits: 1
PDF Inventory Ordering code STYLE Capacitance (µF) Capacitance tolerance (%) RMS voltage (V AC) Height (max.) (mm) Lead spacing (mm) Length (max.) (mm) Width (max.) (mm) AEC–Q200 Suppression class THB compliance Temperature, max. (°C) Packing type Type
B32021H3102K000 MKP 0.001 ±10 300 9 10 13 4 yes Y2 +40 °C / 93% RH / 330 V AC / 1000 h +125 Untaped straight (lead length 6.0-1 mm) B3202*H/J

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list