TDK Electronics · TDK Europe

EMI Suppression Capacitors

Get data sheets and search

PDF Suppression class RMS voltage (V AC) Temperature, max. (°C) THB compliance AEC–Q200 Type Capacitance (µF)
X1 480 +110 +85 °C / 85% RH / 380 V AC / 1000 h yes B3291*H4/J4 0.015 - 10
X1 530 +110 +40 °C / 93% RH / 440 V AC / 500 h --- B3291*A5/B5/C5 0.0068 - 5.6
X1 330 +110 +40 °C / 93% RH / 0 V / 1344 h --- B3291*A3/B3 0.022 - 6.8
X2 350 +110 +85 °C / 85% RH / 350 V AC / 1000 h yes B3292*U/V 0.047 - 20
X2 305 +110 +85 °C / 85% RH / 305 V AC / 1000 h yes B3292*M3/N3 0.1 - 4.7
X2 305 +110 +85 °C / 85% RH / 240 V AC / 1000 h yes B3292*H3/J3 0.1 - 15
X2 305 +105 +85 °C / 85% RH / 240 V AC / 1000 h yes B3293*A/B 0.047 - 2.2
X2 305 +110 +40 °C / 93% RH / 0 V / 1344 h --- B3292*C/D 0.01 - 30
X2 350 +110 +85 °C / 85% RH / 330 V AC / 1000 h yes B3292*A4/B4/S4 0.47 - 20
X2 305 +125 +85 °C / 85% RH / 240 V AC / 500 h yes B3292*P/Q 0.033 - 5.6
new
Y1 500 +125 +85 °C / 85% RH / 500 V AC / 500 h yes B3201*A5/B5/C5 0.001 - 0.00068
Y1 500 +110 +85 °C / 85% RH / 500 V AC / 1000 h yes B81123 0.001 - 0.01
Y2 300 +110 +40 °C / 93% RH / 0 V / 1344 h --- B3202*A3/B3/C3 0.001 - 1
Y2 350 +110 +85 °C / 85% RH / 350 V AC / 1000 h yes B3203*A/B/C 0.0047 - 1.2
Y2 300 +125 +40 °C / 93% RH / 330 V AC / 1000 h yes B3202*H/J 0.001 - 1

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Definition of terms
  • Typical applications
  • Questionnaire for new developments
  • General technical information
  • Standards and specifications
  • Marking and ordering code system
  • Taping and packing
  • Weights
  • Mounting guidelines
  • Quality
  • Environment
  • Symbols and terms
  • Overview
  • Cautions and warnings

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.