TDK Electronics · TDK Europe

Power Modules

Perfect Lead-free Solution for Temperature Monitoring

​

The efficiency of power modules is typically highest when operating close to their limits, resulting in higher operating temperatures. A precise and accurate temperature control is essential to operate at these limits and to prevent the semiconductors in the power modules from overheating. To address the temperature accuracy challenge, TDK presents two 100 percent lead-free and RoHS-compatible solutions that describe the corresponding R/T characteristic curves of existing non fully RoHS-compatible technologies available on the market, enabling a seamless substitution.


Solutions for all production methods

NTC Chip L860

  • Assembling through silver-pressure sintering, soldering or gluing
  • Top side Ni/Au termination developed for direct Al heavy wire bonding
  • Various rated resistances available
  • Offering a narrow tolerance at high temperatures (e.g. 100 °C)
  • With the used materials and full surface mounting excellent response time

 Multilayer SMD NTC Thermistor B57*

  • 100 percent lead-free solution
  • Qualification based on AEC-Q200
  • High reliability and robustness in harsh environments
  • Comprehensive portfolio and short lead times
  • 1:1 MELF footprint compatibility
​
​

Feature comparison

Power Modules

 L860

L860

 SMD 1206

B57*

 MELF

MELF

Max. operating temperature
[°C]

175 (200 upon request)

175

200

UL

✔

✔

✔

RoHS-compatible

✔ 
without exemption

✔
without exemption

✔
with exemption

100% lead-free 

✔

✔

—

AEC-Q200

✔

✔

—

Soldering 

✔

✔

✔

Sintering

✔

—

—

Bonding

✔

—

—

Case size and footprint compatibility
[mm] (l x w)

1.6 x 1.6

EIA 0805 (MMU compatible)
2.0 x 1.25
EIA 1206 (MMA compatible)
3.2 x 1.6

MMU (2.2 x 1.1)
MMA (3.6 x 1.4)

Handling
(pick and place compatibility)

easy and consistent

easy and consistent

inconsistencies related to the component's geometry



Can be used for

 Industrial
Traction
 Renewable Energy

Get data sheets and search

PDF Design Type Resistance (at 25 °C) (kOhm) Tolerance (%)
Leadless NTC thermistors,  Leadless NTCs L860 5.2, 10 ±1 - ±5
SMD NTC thermistors, case size 1206 (3216) B57621C5 5 ±3

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

CHECK INVENTORY


Presentations

Download Title Size
STEP-file NTC Chip L860 11 [kB]
STEP-files SMD NTC Thermistor B57* 36 [kB]


Get in contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Follow us on

LinkedIn X (Twitter)