TDK Electronics · TDK Europe

SMD NTC Thermistors

The preferred solution for temperature measurement and compensation for automotive and general use

 Intro Pic

NTC (Negative Temperature Coefficient) thermistors are thermally sensitive resistors whose resistance decreases when the temperature increases.

Their resistance changes between 2% and 6% per Kelvin temperature change, which is significantly more than the resistance of metallic conductors or silicon-based temperature sensors.

Thanks to their excellent long-term stability, sensitivity, and accuracy, NTC thermistors are the preferred solution for temperature measurement and compensation in automotive, commercial, and industrial applications.

Quick search for NTC thermistors

 Search ProdCenter Pic

Explore TDK’s powerful search interface to pinpoint the ideal NTC thermistor for your application. Easily filter products by key parameters such as:

  • Size, thickness
  • Resistance and tolerance
  • B Values and tolerance
  • Max. operating temperature
  • and more ...

Search now!



Features & Benefits

 
Capacitance to voltage
Capacitance to voltage
FeaturesAutomotive series (B57*V5)Standard series (B57*V2)
Tight tolerances down toR25 ± 0.5% R25 ± 0.5% 
B ± 0.5%B ± 0.5%
Accurate temperature sensing [°C]+150 … +175+125
Qualified based on AEC-Q200
with extended stress level
Portfolio includes a wide range of
case sizes (EIA 0402 … 1206)
Excellent long-term aging stability
 in high-temperature, high-humidity 
environments
Soft termination available for increased robustness against mechanical stress by board bending and thermal shockson demand
UL compliant (E69802)
Short response time
RoHS compliant, 100% Pb-free



 High temperature Pic

SMD NTC series with high temperature up to 175 °C

Features:

  • Accurate temperature measurement from -40° C to 175°C
  • B values specified between 25 °C and 100 °C for the highest accuracy at the typical working temperature
  • Minimized resistance drift after the soldering process
  • 100% lead-free and RoHS compliant

Applications

  • xEV, battery management systems, ECUs
  • Power modules
  • Threshold and DCB & PCB temperature measurement
  • Heat sink temperature monitoring

Portfolio

Ordering codeR25
[kΩ]
DRR/RR
[%]
B25/50
[K]
B25/85
[K]
B25/100
[K]
EIA
B57621C5502H062 keyboard_arrow_right5± 3337534203455 ± 2%1206
B57432V5502A262 keyboard_arrow_right5± 3337534203455 ± 2%0805
B57432V5103A262 keyboard_arrow_right10± 1338034353455 ± 1%0805
B57332V5103A260 keyboard_arrow_right10± 1338034353455 ± 1%0603
B57232V5103A260 keyboard_arrow_right10± 1338034353455 ± 1%0402
 Standart and Soft Termination Pic

SMD NTC series with soft termination

Features

  • High resistance to mechanical stress by resin layers
  • Enhanced mechanical stress robustness for special substrate combinations
  • Increased robustness against mechanical stress by board bending and thermal shocks, compared to standard termination
  • Accurate temperature measurement from -40 °C to +150 °C
  • Tight R and B tolerances

Applications

  • Charging and temperature control of battery packs and BMS
  • Thermal protection for power semiconductors (GaN/SiC) in power modules
  • LED lighting
  • DC-DC converter, on-board charger, inverter
  • Electronic control units (ECUs)

Datasheet




Typical applications

Automotive

Capacitance to voltage
  • Battery management systems
  • ADAS, ECUs
  • DC/DC converters, inverters
  • On-board charger
  • Thermal protection of semiconductors (GaN/SiC) in power modules
  • LED lighting

Industry

Capacitance to voltage
  • Industrial automation
  • Heating and air-conditioning
  • HVAC, thermostats, Smart metering
  • Lighting
  • Battery management systems (BMS) and energy storage system (ESS)
  • Security and building automation

Consumer

Capacitance to voltage
  • Household appliances
  • Healthcare

Power modules

Capacitance to voltage
  • Fast switching wide bandgap (WBG) semiconductors like SiC and GaN

ICT

Capacitance to voltage
  • Smartphones
  • Wearable devices
  • Displays

Artificial intelligence

Capacitance to voltage
  • AI server
  • Data center
  • AI power supplies

Get data sheets and search

PDF Remarks Case size Resistance (at 25 °C) (kOhm) Type
10 B57432V5
5 B57432V5
10 B57432V5
10 B57432V5
new
4.7 - 100 B57232V5 - B57459V5
5 B57432V6
47 B57459V6
new
5 - 47 B57332V6, B57342V6, B57343V6, B57359V6, B57621C6
1 - 470 B57221V2 - B57471V2
5 B57621C5
1 - 10 B57621C5

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • General technical information
  • Ordering code structure
  • Application notes
  • R/T characteristics
  • Symbols and terms
  • Selection guide
  • Cautions and warnings

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.


Product resources

Presentation

 Presentation Multilayer SMD NTC thermistors


Get in contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Follow us on

LinkedIn X (Twitter)