TDK Electronics · TDK Europe

Ultra-slim TVS Diodes

Highly effective ESD protection for miniaturized ICT solutions

The micro packaged TVS diodes of TDK are designed to protect voltage sensitive components from ESD for existing and future applications within IoT, smart home or Industry 4.0. The clamping voltage and excellent low leakage as well as short response time provide an outstanding ESD protection, which greatly exceeds standard requirements.


Product lineup

General purpose series

  • Bidirectional protection of I/O interfaces
  • ESD protection to IEC 61000-4-2
  • Maximum contact discharge voltage up to 24 kV
  • Surge current loads up to 8 A (8/20 µs)
  • Low clamping voltage of 8 V
  • Minimal space requirements of 400 x 200 µm2 or 600 x 300 µm2 in chip scale package (CSP)
  • Extremely low SMD package height of just 100 µm and 150 µm

Ultra-low clamping voltage and capacitance series

  • Bidirectional protection of I/O interfaces
  • ESD protection to IEC 61000-4-2
  • Maximum contact discharge voltage up to 15 kV
  • Surge current loads up to 7 A (8/20 µs)
  • Very low clamping voltage of as low as 3.8 V
  • Ultra-low capacitance down to typ. 0.18 pF
  • Minimal space requirements of 400 x 200 µm2 or 600 x 300 µm2 in chip scale package (CSP)
  • Extremely low SMD package height of just 100 µm and 150 µm

Benefits

 Ultra-slim and -small package

  • TVS SMD packages thinner than a human hair

  • SMD package height of just 100 µm and 150 µm

  • Chip scale package (CSP) is just 400 x 200 µm² (CSP01005) or 600 x 300 µm² (CSP0201)

  • For applications demanding miniaturized package solutions


 High ESD robustness

  • Greatly exceeding standard requirements for ESD protection

  • Engineered for an ESD contact discharge up to 24 kV

  • Designed for a high surge current load up to 8 A

  • Excellent clamping voltage characteristics down to 3.8 V  (ITLP = 8 A)

  • Low leakage current and short response time


 Ultra-low clamping voltage and capacitance

  • Ultra-low clamping voltage and capacitance (ULC) for ESD protection of high-speed data lines

  • Reliable ESD protection of high-sensitive ICs in applications with high data rates, e.g. 5G, USB 3.1/3.2 and is serving a market for high-speed interfaces

  • Very low capacitance down to typ. 0.18 pF

  • Ultra-low clamping voltage down to 3.8 V


Applications

 Smartphones and Tablets
 Fingerprint
 Wearables
 Hearing Aids
 Personal Health Monitoring
 Machine-to-machine

Voice-over product presentation

Get data sheets and search

PDF Series Ordering code Case size Capacitance, typ. (pF) Max. working voltage (V DC)
General purpose series B74121G0200M060 WL-CSP0201 SL 5.3 20
General purpose series B74111G0050M060 WL-CSP01005 SL 5 5
General purpose series B74121G0160M060 WL-CSP 0201 SL 5.5 16
General purpose series B74121G0050M060 WL-CSP0201 SL 12 5
new
General purpose series B74111G0055M060 WL-CSP01005 SL 5 5.5
Sample Kit: General purpose series/ Ultra-low clamping and capacitance series B74999T9999M099 WL-CSP0201 SL/ WL-CSP01005 SL --- ---
new
Ultra-low clamping voltage and capacitance series B74121U0028M060 WL-CSP0201 SL 0.18 2.8
Ultra-low clamping voltage and capacitance series B74111U0055M060 WL-CSP01005 SL 0.45 5.5
Ultra-low clamping voltage and capacitance series B74121U0033M060 WL-CSP0201 SL 0.65 3.3
Ultra-low clamping voltage and capacitance series B74121U0055M060 WL-CSP0201 SL 0.55 5.5
Ultra-low clamping voltage and capacitance series B74111U0033M060 WL-CSP01005 SL 0.48 3.3

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

CHECK INVENTORY


Product resources



Get in contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily
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
Follow us on

LinkedIn X (Twitter)