TDK Electronics · TDK Europe

Product Brief

Transient Voltage Suppressors – TVS

 TVS Diode PB

High-performance TVS Diodes for ICT, Consumer and High-speed Applications

Content

  • Ultra-small wafer-level chip-scale package with a thickness of 100 µm and 150 µm
  • Available in chip scale packages CSP0201 and CSP01005
  • High ESD robustness up to 25 kV based on IEC61000-4-2
  • Low leakage current as low as 1 nA (VRWM = 3.3 V)
  • Ultra-low clamping voltage down to 3.8 V (ITLP = 8 A)
  • Very low capacitance down to 0.18 pF

Edition 07.23, 6 pages, English

Download PDF