TDK Electronics · TDK Europe

Transient Voltage Suppressors – TVS

 TVS Image

Key Features

  • Ultra-small wafer-level chip-scale package with a thickness of 100 µm and 150 µm
  • Available in chip scale packages CSP0201 and CSP01005
  • High ESD robustness up to 25 kV based on IEC61000-4-2
  • Low leakage current as low as 1 nA (VRWM = 3.3 V)
  • Ultra-low clamping voltage down to 3.8 V (ITLP = 8 A)
  • Very low capacitance down to 0.18 pF

Ordering No.: B74999T9999M099

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 10
PDF Inventory Series Design Application Case size Max. working voltage (V DC) Breakdown voltage (V) Type Typ. leakage current (µA) Clamping voltage @ 1 A (V) Capacitance, typ. (pF) Ordering code
General purpose series Single chip ESD protection
Consumer & Industrial
WL-CSP01005 SL 5 6.8 SD01005SL-GP101 0.02 @ 5 V 7.6 @ 8A 5 B74111G0050M060
Ultra-low clamping voltage and capacitance series Single chip High-speed interfaces
Consumer & Industrial
WL-CSP0201 SL 5.5 10.3 SD0201SL-ULC102 0.001 @ 5.5 V 4.1 @ 8A 0.55 B74121U0055M060
General purpose series Single chip ESD protection
Consumer & Industrial
WL-CSP 0201 SL 16 21 SD0201SL-GP103 0.005 @ 16 V 23 @ 8 A 5.5 B74121G0160M060
General purpose series Single chip ESD protection
Consumer & Industrial
WL-CSP0201 SL 5 6.8 SD0201SL-GP101 0.04 @ 5 V 7.2 @ 8A 12 B74121G0050M060
Ultra-low clamping voltage and capacitance series Single chip High-speed interfaces
Consumer & Industrial
WL-CSP0201 SL 3.3 6.3 SD0201SL-ULC101 0.001 @ 3.3 V 3.9 @ 8A 0.65 B74121U0033M060
General purpose series Single chip ESD protection
Consumer & Industrial
WL-CSP0201 SL 20 22 SD0201SL-GP104 0.02 @ 20 V 27 @ 8 A 5.3 B74121G0200M060
Ultra-low clamping voltage and capacitance series Single chip High-speed interfaces
Consumer & Industrial
WL-CSP01005 SL 3.3 6.3 SD01005SL-ULC101 0.001 @ 3.3 V 3.8 @ 8A 0.48 B74111U0033M060
General purpose series Single chip ESD protection
Consumer & Industrial
WL-CSP01005 SL 5.5 7.5 SD01005SL-GP102 0.002 @ 3.3 V 8.5 @ 8A 5 B74111G0055M060
Ultra-low clamping voltage and capacitance series Single chip High-speed interfaces
Consumer & Industrial
WL-CSP01005 SL 5.5 10.3 SD01005SL-ULC102 0.001 @ 5.5 V 3.9 @ 8A 0.45 B74111U0055M060
Ultra-low clamping voltage and capacitance series Single chip High-speed interfaces
Consumer & Industrial
WL-CSP0201 SL 2.8 5.9 SD0201SL-ULC103 0.005 @ 2.8 V 5.5 @ 8 A 0.18 B74121U0028M060
Download all marked data sheets as zip file or export the search results in MS Excel format