TDK Electronics · TDK Europe

Cold Plasma Surface Treatment

Today, the use of plasma as a key and cross-sectional technology has become a modern technical standard in many industries and is developing dynamically. Applications range from a few watts to more than 1000 watts and cover all industries. 

With CeraPlas – a piezo-based plasma generator in a single component – TDK has developed an innovative cold plasma source (ozonizer, ionizer) that can be used in low-power applications and minimal space requirements. The cold plasma (<50 °C) ignites in ambient air or in external gases. Its light and compact size enables handheld devices, even battery-driven ones. 

Our product portfolio comprises several types of CeraPlas elements, supporting tools for your development, as well as ready-to-use PiezoBrush products. PiezoBrush is the ideal complement to your production for subsequent processes that benefit from high surface energy like gluing, printing, coating and superfine cleaning.  

More powerful plasma systems are supported by relyon plasma, a subsidiary of TDK Electronics, specialized in the design of complete plasma systems using either PDD (Piezoelectric Direct Discharge based on CeraPlas) or its proprietary PAA (Pulsed Atmospheric Arc) technology. Together we can offer versatile solutions for plasma applications, such as customized modules for the specific requirements of your application.  



Plasma Devices from TDK

Product Image

Design

Series/Type

Features

Description

Part No. Lists and Datasheet

 Piezobrush PZ3 Professional

PiezoBrush

PZ3

Professional set

PiezoBrush PZ3 professional set: 

  • Handheld device (plasma generator)
  • module "Standard"
  • module "Nearfield"
  • plug‐in power supply
  • accessories
Neuer Inhalt

PiezoBrush

PZ3-c

Component

Driver board and adaptor board for controlling the PiezoBrush modules

Neuer Inhalt

PiezoBrush

PZ3-c

Evaluation Kit

The PiezoBrush PZ3-c evaluation kit gives a first impression of TDK’s cold plasma solution,

  • showing how the communication with the control of the PiezoBrush PZ3-c integration components works.
  • providing an example integration using a STM32 controller and display.
 Piezobrush PZ3 Standard

PiezoBrush

PZ3

Standard

PiezoBrush PZ3 module "Standard"

 CeraPlas F element

CeraPlas element

F series

Wired component

Piezoelectric based cold plasma generator for PDD and DBD application in industrial/medical industry, activation area typ. 400 mm2

PDD® - Piezoelectric Direct Discharge
DBD - Dielectric Barrier Discharge


 Piezobrush Presentation Pic

Cold Plasma Pretreatment Portfolio

  • PiezoBrush – A Handy Plasma Source
  • CeraPlas – The Technology Behind the Scenes
  • How Does Plasma Surface Treatment Work?
  • Effect of Surface Wettability on Printing Results 
  • Adhesive Improvements with Cold Plasma
  • Bonding Improvement with Cold Plasma
  • Wire Bonding Improvement with Cold Plasma
  • Cold Plasma for Dental Applications
  • PiezoBrush PZ3 Handheld
  • PiezoBrush PZ3 Modules
  • Applications
Download


Get in contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Follow us on

LinkedIn X (Twitter)