The innovative PowerHap™ piezo actuator with haptic feedback and integrated sensor functionality is now available in three compact types – 0909H011V060, 1313H018V120 and 2626H023V120 – which can achieve an very high acceleration of 2.5 g, 7 g and 35 g, respectively, under a load of 100 grams.