TDK Electronics · TDK Europe

Pressure sensors

January 21, 2021

TDK releases new high-precision, low-profile medical sensors

 Teaser_LG_en

TDK Corporation (TSE: 6762) presents a new range of highly accurate differential pressure sensors (part number B58621V*), designed as printed circuit boards. The sensors are designed for measurement ranges of 16 mbar full-scale (FS), 100 mbar FS and 7 bar FS, with absolute accuracy of up to ±1 percent FS at temperatures from -20 °C to +70 °C.

Their footprint of 24 mm x 26 mm accommodates pressure ports and inlets (allowing for simple screw fitting and easy maintenance) as well as two plug connectors for easy implementation of daisy chain systems. The integrated SPI (Serial Peripheral Interface) enables easy integration into various digital applications. The development and production of the sensors are EN ISO 13485-certified for use in medical devices. Precise pressure loss measurements in the flow lines allow flow rates to be calculated accurately in ventilator equipment, and they are particularly well suited for mobile ventilators due to their extremely low profile of only 6 mm. The sensors are also suitable for monitoring filters and gas admixtures.

Main fields of application

  • Stationary and mobile ventilators
  • Filter and gas admixtures monitoring

Main features and benefits

  • Extremely low profile (height 6 mm)
  • Measurement ranges from 16 mbar to 7 bar
  • Highly accurate up to ±1 percent FS
  • Production facility EN ISO 13485 certified


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media