TDK Corporation has developed the new CGAE series, the world’s first flip-type MLCCs in 0510 design (EIA 0204) with capacitances of up to 1 µF, for automotive applications*. Depending on their capacitance, the capacitors are designed for rated voltages of between 4 V and 50 V and they cover a capacitance range from 47 nF to 1 µF. 
*Status: January 2020 according to studies by TDK