TDK Electronics · TDK Europe

Film capacitors

April 13, 2021

TDK offers robust X2 capacitors for high-temperature requirements

 Teaser_en

TDK Corporation (TSE:6762) presents a new series of EPCOS MKP-X2 capacitors for interference suppression. In contrast to conventional models, which are designed for a maximum operating temperature of 110 °C, the new capacitors offer a maximum permissible operating temperature of 125 °C. The capacitance range of the B3292*P series ranges from 0.033 µF to 5.6 µF, and the maximum rated voltage is 305 V AC. Even under harsh environmental conditions, the capacitors offer a stable capacitance value, verified by the thermal humidity bias test with basic conditions of 85 °C, 85% relative humidity and an operating voltage of 240 V AC, for a duration of 500 hours. They are certified according to IEC 60384-14:2013/AMD1:2016 and approved according to AEC-Q200.

The capacitors are approved according to UL and EN and, depending on capacitance, are available in lead spacing of 15 mm, 22.5 mm and 27.5 mm. The housing, such as potting material, corresponds to UL94 V-0.

The typical fields of application of the new X2 capacitors include interference suppression in filters under harsh environmental conditions and at high operating temperatures, such as in automotive applications.

Main applications

  • Interference suppression at high operating temperatures, such as automotive applications

Main features and benefits

  • Increased operating temperature of 125 °C
  • Wide capacitance range from 0.033 µF to 5.6 µF
  • UL and EN approval, qualification according to AEC-Q200


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media