TDK Electronics · TDK Europe

Overvoltage protection

April 29, 2021

TDK offers extremely small TVS diodes for highly effective ESD protection

 Teaser_LG_en

TDK Corporation has released tiny high-power TVS diodes for ESD protection, extending its portfolio of components for bidirectional overvoltage protection of I/O interfaces. The space requirement of the so-called chip scale package (CSP) is just 400 x 200 µm2 (CSP01005) or 600 x 300 µm2 (CSP0201), while the package height of just 100 µm is also very low.

The new TVS diode types are designed for an operating voltage of 5 V and a response voltage of 6.8 V. The clamping voltages of the two new components are 7.2 V at a peak pulse current of 8 A or 8 V at a peak pulse current of 16 A. The TVS diodes differ in their parasitic capacitances: Type SD0201SL-GP101 (ordering code B74121G0050M060) has a capacitance of 12 pF, while the SD01005SL-GP101 type (B74111G0050M060) has a capacitance value of just 5 pF. Other features include the short response time and low leakage current of just 2 nA at 3.3 V.

The protective components are designed in accordance with IEC 61000-4-2 for an ESD contact discharge of up to 24 kV, exceeding standard requirements. They can withstand a high surge current load of up to 8 A according to IEC 61000-4-5 (8/20 µs), despite their low size.

The new TVS diodes are suitable for various IoT, smart home, and Industry 4.0 applications. Due to their minimal dimensions, the new protective components are ideal for wearables, smartphones, notebooks, tablets, smartwatches or even hearing aids.

Main fields of application

  • Devices for IoT, smart home or Industry 4.0. 
  • Smartphones, notebooks, tablets, smartwatches or hearing aids

Main features and benefits

  • Bidirectional protection of I/O interfaces
  • ESD protection to IEC 61000-4-2
  • Maximum contact discharge voltage of up to 24 kV
  • Surge current loads of up to 8 A according to IEC 61000-4-5 (8/20 µs)
  • Low clamping voltage of 8 V
  • Minimal space requirements of 400 x 200 µm2 or 600 x 300 µm2 in chip scale package
  • Extremely low package height of just 100 µm


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media