TDK Electronics · TDK Europe

Inductors

April 21, 2021

TDK extends its wide range of compact SMT high-current chokes

 Teaser_LG_en

TDK Corporation (TSE:6762) has extended its range of EPCOS ERU-SMT power inductors with the new ERU19, ERU24 and ERU27 (B82559*) series. Each product line is comprised of up to 10 types, covering inductance values from 1.0 µH to 30 µH. Overall, a range of saturation currents at 25 °C from 11.5 A DC to 101.5 A DC is covered.

A key feature of the power inductors is their compact design. With a footprint of just 19.9 x 18.5 mm2 to 27.8 x 25.8 mm2, they take up 14 per cent less space on the printed circuit board (PCB) than their predecessor. The low insertion heights between 7.65 mm and 16.9 mm vary depending on the type. This low-profile design is based on a flat rectangular helical winding technology, resulting in lower losses.

The ohmic resistances are between 0.46 mΩ and 17.0 mΩ. The new high-current chokes are designed for operating temperatures between -40 °C and +150 °C. The product’s additional third soldering pad contributes to high mechanical stability on the PCB. The new components, which are RoHS-compatible and AEC-Q200 qualified, are used as output and storage chokes in a wide variety of power supply topologies. Use cases include point-of-load (POL) converters, DC-DC converters, high-current switch-mode power supplies and inverters for photovoltaic systems and automotive applications.      

Main fields of application

  • Output and storage chokes for point-of-load (POL) converters
  • DC-DC converters and high-current switch-mode power supplies
  • Inverters for photovoltaic systems
  • Automotive applications

Main features and benefits

  • Compact dimensions due to flat rectangular helical winding
  • High saturation currents of up to 101.5 A DC
  • Qualified to AEC-Q200


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media