EMC Components
August 31, 2021
TDK offers miniaturized, high performance thin-film common-mode filters for mobile devices
- New to the series, the product provides high-attenuation and high-speed signal transmission
- Footprint is 58% smaller and weight is 56% lighter than existing products due to thin-film method
TDK Corporation (TSE:6762) has developed the TCM0403M Series of miniaturized thin-film common-mode filters for mobile devices. The 0403 case size (0.45 x 0.3 x 0.23 mm) is 58 % smaller and 56 % lighter than previous products. With its high common-mode attenuation characteristic, these products reduce intruding noise and improve wireless signal reception sensitivity. The common mode attenuation at 2.4 GHz is 21 dB, and 28 dB at 5.0 GHz, with a maximum permissible current of 50 mA. Mass production started in August 2021.
Due to the growing multifunctionality of wireless devices such as smartphones, wearables and other mobile products, noises generated inside the devices are deteriorating wireless signals. It is critical to prevent the deterioration of signal reception sensitivity and to prevent external noise that has the potential to cause device malfunction; this series addresses those common challenges.
The products are mountable in ultra-small spaces due to their 58 % footprint reduction, which was previously impossible with the existing TCM0605 Series (0.65 x 0.5 mm case size). By improving TDK’s proprietary fine pattern technology and optimizing design, the products feature a common-mode attenuation characteristic that equals existing products and a differential transmission characteristic capable of supporting high-speed signal transmission.
TDK’s wide array of products meets the needs for common filters for high-speed differential signal lines, including for USB, MIPI and HDMI.
Glossary
- Mode transfer characteristic: Differential - common-mode transfer characteristic (Scd21)
Main applications
- High-speed differential interfaces (USB, MIPI, HDMI, etc.) in mobile devices such as wearable devices, smartphones and tablets.
Main features and benefits
- A compact size of 0.45 (L) x 0.3 (W) x 0.23 (H) mm to facilitate space saving
- 58 % smaller footprint and 56 % lighter weight than existing products
- High common-mode attenuation, supporting high-speed signal transmission and great mode transfer characteristic (Scd21)
Key data
Type | Common-mode attenuation [dB] typ. | DC resistance [Ω] /1 line | Rated current [mA] max. | Rated voltage [V] max. | Insulation resistance [MΩ] min. |
---|---|---|---|---|---|
TCM0403M-120-2P-T210 | 21 @ 2.4 GHz | 1.0 ± 30 % | 50 | 5 | 10 |
TCM0403M-350-2P-T210 | 28 @ 5.0 GHz | 2.0 ± 30 % | 50 | 5 | 10 |
Get in Contact
Sales Network & Sites
If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily