TDK Electronics · TDK Europe

SMT Isolated Transformers - E5 Series - B78302*A003

 SMT Isolated Transformers - E5 Image

Key Features

  • Turns ratio N1a : N1b : N2 from 1 : 1 : 10.8 to 1 : 1 : 15.3  
  • Inductance L from 2 to 4 mH
  • Frequency range: 50 ... 300 kHz (typ.)
  • Operating temperature range: -40 °C … +125 °C
  • High voltage test (N1a, N1b)/N2: 200 V RMS (50 Hz, 1 s)
  • RoHS compatible
  • AEC-Q200

Ordering No.: B78302X1

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 3
PDF Inventory Core shape Inductance nom. (mH) Operating frequency (kHz) Device temp., min (°C) Device temp., max (°C) Dimensions (l x w x h) (mm) Application Type Ordering code
E 5 3 50 -40 125 6.7 x 7.8 x 6.7 Ultrasonic park assist
Industrial distance measuring
Robotics
B78302 B78302A2402A003
E 5 4 50 -40 125 6.7 x 7.8 x 6.7 Ultrasonic park assist
Industrial distance measuring
Robotics
B78302 B78302A2403A003
E 5 2 50 -40 125 6.7 x 7.8 x 6.7 Ultrasonic park assist
Industrial distance measuring
Robotics
B78302 B78302A2401A003
Download all marked data sheets as zip file or export the search results in MS Excel format