TDK Electronics

PTC突入電流リミッタ

検索結果件数: 23
PDF 在庫      デザイン 定格抵抗値 (Ohm) 最大動作電圧 (V) 最大幅 (mm) アプリケーションカテゴリー 最大リンク電圧 (V DC) 熱容量 最大高さ(mm) 最大径(mm) 注文コード タイプ ハウジング 幅 (mm) UL1434に対するUL承認 最小抵抗 (Ohm) VDE承認
Leaded disks, 260 V up to 1000 V 500 440 9 Inrush current limiters 620 0.6 13.5 0.6 B59773C0120A070 C773 --- --- --- --- ---
PTC thermistors in housing 33 280 --- Inrush current limiters 400 1.1 --- --- B59213J0130A020 J213 PBT plastic case, preferred types for new designs --- --- --- ---
Inrush current limiter, leaded disks, coated, 550 V AC 500 550 16 Inrush current limiters 780 2.3 20.5 0.8 B59452C1135A070 C452 --- 16 --- --- ---
Leaded disks, 260 V up to 1000 V 120 260 9 Inrush current limiters 370 0.6 13.5 0.6 B59771C0120A070 C771 --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 500 560 13 Inrush current limiters 800 1.4 18 0.6 B59755C0115A070 C755 --- --- E69802 --- ---
Inrush current limiter, SMD 500 350 13.5 Inrush current limiters 500 1 11 --- B59404J0170A062 J404 --- --- --- 150 ---
Leaded disks, 260 V up to 1000 V 50 280 13 Inrush current limiters 400 1.4 18 0.6 B59751C0120A070 C751 --- --- E69802 --- 40040539
Leaded disks, 260 V up to 1000 V 25 280 13 Inrush current limiters 400 1 18 0.6 B59750C0120A070 C750 --- --- E69802 --- 40040539
PTC thermistors in housing 56 440 --- Inrush current limiters 620 2.3 --- --- B59217J0130A020 J217 PBT plastic case, preferred types for new designs --- --- --- ---
Leaded disks, 260 V up to 1000 V 70 260 9 Inrush current limiters 370 0.4 13.5 0.6 B59770C0120A070 C770 --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 1100 440 9 Inrush current limiters 620 0.6 13.5 0.6 B59774C0115A070 C774 --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 150 440 13 Inrush current limiters 620 1.4 18 0.6 B59754C0120A070 C754 --- --- E69802 --- 40040539
Leaded disks, 260 V up to 1000 V 120 440 13 Inrush current limiters 620 1.4 18 0.6 B59753C0120A070 C753 --- --- E69802 --- 40040539
PTC thermistors in housing 500 780 --- Inrush current limiters 1100 2.3 --- --- B59252J0140B020 J252 PBT plastic case, preferred types for new designs --- --- --- ---
Inrush current limiter, leaded disks, coated, 480 V AC 75 480 15 Inrush current limiters 680 2.1 20.5 0.8 B59471C1130A040 C471 --- 15 --- --- ---
PTC thermistors in housing 100 560 --- Inrush current limiters 800 2.3 --- --- B59219J0130A020 J219 PBT plastic case, preferred types for new designs --- E69802 --- 40040539
Leaded disks, 260 V up to 1000 V 56 440 16 Inrush current limiters 620 2.1 20.5 0.8 B59451C1130B070 C1451 --- --- E69802 --- 40040539
Leaded disks, 260 V up to 1000 V 150 260 9 Inrush current limiters 370 0.6 13.5 0.6 B59772C0120A070 C772 --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 120 480 16 Inrush current limiters 680 2.1 20.5 0.8 B59412C1130B070 C1412 --- --- E69802 --- 40040539
Leaded disks, 260 V up to 1000 V 80 280 13 Inrush current limiters 400 1.4 18 0.6 B59752C0120A070 C752 --- --- E69802 --- 40040539
Inrush current limiter, leaded disks, coated, 280 V AC 25 280 13 Inrush current limiters 400 0.72 18 0.6 B59750C0140A070 C750 --- 13 --- --- ---
PTC thermistors in housing 22 280 --- Inrush current limiters 400 2.3 --- --- B59215J0130A020 J215 PBT plastic case, preferred types for new designs --- --- --- ---
Sample kit - Inrush current limiters --- --- --- Inrush current limiters --- --- --- --- B59006Z0999A099 Kit --- --- --- --- ---

最大20個のファイルを集めてZIPファイルとしてダウンロードすることができます。
そのためにご希望のファイルに印をつけ、リストの下の「ダウンロード」ボタンをクリックしてください。

エクスポート