TDK Electronics

大電流平角線インダクタ

データシートの入手・検索

PDF サイズ/シリーズ 設計 インダクタンス (µH) 定格電流 (代表的)(A) 製品ステータス タイプ
ERU 13 Shielded 0.5 - 3.9 8.6 - 20.1 --- B82559*A013
ERU 13, Series B82559*A013 ERU 13 Sample Kit --- --- Production B82559X0001
ERU 16 Shielded 1 - 30 8.5 - 36 --- B82559B*A016
ERU 16, Series B82559B*A016 ERU 16 Sample Kit --- --- Production B82559X0016
ERU 19 Shielded 1 - 30 8.6 - 36.3 --- B82559B*A019
ERU 19, Series B82559B*A019 ERU 19 Sample Kit --- --- Production B82559X0019
ERU 20 Shielded 1 - 35 9.3 - 50 --- B82559*A020
ERU 20, Series B82559*A020 ERU 20 Sample Kit --- --- Production B82559X0003
ERU 24 Shielded 1 - 30 22.9 - 54.4 --- B82559A*A024
ERU 24, Series B82559A*A024 ERU 24 Sample Kit --- --- Production B82559X0024
ERU 25 Shielded 0.44 - 20 15 - 71 --- B82559*A025
ERU 25, Series B82559*A025 ERU 25 Sample Kit --- --- Production B82559X0002
ERU 27 Shielded 1 - 15 33 - 52.5 --- B82559B*A027
ERU 27, Series B82559B*A027 ERU 27 Sample Kit --- --- Production B82559X0027
ERU 27M Shielded 2.3 - 8.5 36 - 48 --- ERU27M
ERU 27M, Series B82579A*A027 ERU 27M Sample Kit --- --- Production B82579X0027
ERU 33 Shielded 3.2 - 10 45.5 - 58 --- B82559A*A033
ERU 33, Series B82559*A33 ERU 33 Sample Kit --- --- Production B82559X0033
ERU 33M Shielded 1.4 - 7.2 50 - 80 --- ERU33M
ERU 33M, Series B82579A*A033 ERU 33M Sample Kit --- --- Production B82579X0033
ERUC23 --- 1.4 - 4.1 50 - 97 --- ERUC23
ERUC23, Series B82559S*M023 ERUC23 Sample Kit --- --- Production B82559X0023

最大20個のファイルを集めてZIPファイルとしてダウンロードすることができます。
そのためにご希望のファイルに印をつけ、リストの下の「ダウンロード」ボタンをクリックしてください。

  • 技術情報
  • EMCサービス
  • 品質と環境
  • 安全上のご注意
  • 記号と用語
  • 概要

最大20個のファイルを集めてZIPファイルとしてダウンロードすることができます。
そのためにご希望のファイルに印をつけ、リストの下の「ダウンロード」ボタンをクリックしてください。